Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CAS24BB Image

Range: Lexium CAS

Cantilever axes CAS 2

CAS24BB

Schneider Electric CAS24BB Image
Range: Lexium CAS

Cantilever axes CAS 2

CAS24BB

telescopic axis CAS 2 - toothed belt - ball - profile size 120x95

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Lexium CAS
    Roduct or component type
    Telescopic axis
    Product specific application
    For 1 direction
    Load position
    On carriage
    Drive type
    Toothed belt
    Guide type
    Ball
    Complementary
    Operating position
    Horizontal
    Function available
    Different types of carriage adapted to the load
    Different types of motor mounting
    Operating force
    <= 1500 N for Fx
    <= 2460 N for Fy
    <= 4650 N for Fz positive
    <= 2320 N for Fz negative
    Maximum speed
    3 m/s
    Acceleration
    <= 20 m/s²
    Max. drive torque
    <= 36 N.m
    Max. torque
    <= 70 N.m for Mx
    <= 281 N.m for My (carriage type 1)
    <= 374 N.m for My (carriage type 2)
    <= 298 N.m for Mz (carriage type 1)
    <= 397 N.m for Mz (carriage type 2)
    Min. … Max. stroke
    13...2400 mm
    Repeat accuracy
    +/- 0.1 mm
    Outer dimension
    120 x 95 mm
    Service life
    30000 km
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    User guide
    Date
    Size
    Add to My Documents
    Date 2/2/18
    Size 282.2 KB
    Date 2/2/18
    Size 754.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Size Characteristics


    (2)
    LC: length of carriage
    (3)
    X: stroke depending on application
    (4)
    LP: total length of axis

    LP

    mm

    = 60 + LC + (X / 2)

    = 60 + LC + (X / 2)

    in.

    = 2.36 + LC + (X / 0.08)

    = 2.36 + LC + (X / 0.08)

    Carriage type 1

    LC

    mm

    320

    in.

    12.60

    P

    mm

    320

    in.

    12.60

    Carriage type 2

    LC

    mm

    400

    in.

    15.75

    P

    mm

    400

    in.

    15.75


  • Technical Description

    Forces and Torques Exerted on the Lexium CAS 2 Telescopic Axis



    Type of Interface for the Drive Element
    Drive Element Fixed on Right-Hand Side



    Possible Motor Drive Configurations and Orientations
    Motor only without Gearbox


    Motor with Planetary Gearbox


    Motor with Angular Planetary Gearbox


    Planetary Gearbox only


    Angular Planetary Gearbox only