Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CAK226SLS207 Image

    Range: TeSys Control Relays

    Control relay

    CAK226SLS207

    Schneider Electric CAK226SLS207 Image
    Range: TeSys Control Relays

    Control relay

    CAK226SLS207

    TeSys K control relay - 2 NO + 2 NC - 690 V - 72 V DC low consumption coil

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      TeSys
      product name
      TeSys CAK
      product or component type
      Control relay
      device short name
      CAK
      contactor application
      Control circuit
      utilisation category
      AC-15
      DC-13
      poles description
      4P
      pole contact composition
      2 NO + 2 NC
      [Ue] rated operational voltage
      <= 690 V <= 400 Hz
      control circuit type
      DC low consumption
      [Uc] control circuit voltage
      72 V DC
      Complementary
      coil technology
      With integral suppression device
      [Uimp] rated impulse withstand voltage
      8 kV
      [Ith] conventional free air thermal current
      20 A at <= 50 °C
      Irms rated making capacity
      110 A at 690 V conforming to IEC 60947
      110 A at 690 V conforming to NF C 63-110
      [Icw] rated short-time withstand current
      90 A <= 50 °C 1 s
      85 A <= 50 °C 5 s
      80 A <= 50 °C 10 s
      60 A <= 50 °C 30 s
      45 A <= 50 °C 1 min
      40 A <= 50 °C 3 min
      20 A <= 50 °C >= 15 min
      associated fuse rating
      10 A gG conforming to IEC 60947
      10 A gG conforming to VDE 0660
      [Ui] rated insulation voltage
      690 V conforming to BS 5424
      690 V conforming to IEC 60947
      750 V conforming to VDE 0110 group C
      mounting support
      Rail
      Plate
      connections - terminals
      Lugs-ring terminals - external diameter: 7 mm
      tightening torque
      Power circuit : 1.1 N.m - on lugs-ring terminals - with screwdriver Philips No 2 3.2 mm
      Power circuit : 1.1 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm 3.2 mm
      control circuit voltage limits
      <= 0.1 Uc at 50 °C drop-out
      0.7...1.3 Uc at 50 °C operational
      operating time
      10...20 ms coil de-energisation and NO opening
      25...35 ms coil energisation and NC opening
      30...40 ms coil energisation and NO closing
      15...25 ms coil de-energisation and NC closing
      mechanical durability
      30 Mcycles
      operating rate
      6000 cyc/h
      immunity to microbreaks
      2 ms
      inrush power in W
      1.8 W at 20 °C
      hold-in power consumption in W
      1.8 W at 20 °C
      heat dissipation
      1.8 W
      minimum switching voltage
      17 V
      minimum switching current
      5 mA
      non overlap distance
      0.5 mm
      insulation resistance
      > 10 MOhm
      height
      58 mm
      width
      45 mm
      depth
      57 mm
      product weight
      0.235 kg
      Environment
      standards
      EN 45545 R22 HL3
      BS 5424
      IEC 60947
      NF C 63-110
      VDE 0660
      IEC 60077-1
      IEC 60077-2
      UL 60947-4-1
      CSA C22.2 No 60947-4-1
      EN/IEC 60947-5-1
      product certifications
      CCC
      IEC
      UL
      EAC
      CSA
      IP degree of protection
      IP20 conforming to VDE 0106
      protective treatment
      TC conforming to IEC 60068
      TC conforming to DIN 50016
      ambient air temperature for operation
      -25...50 °C
      ambient air temperature for storage
      -50...80 °C
      operating altitude
      2000 m without derating in temperature
      flame retardance
      V0 conforming to UL 94
      mechanical robustness
      Shocks contactor closed, on X axis 10 Gn for 11 ms IEC 60068-2-27
      Shocks contactor closed, on Y axis 15 Gn for 11 ms IEC 60068-2-27
      Shocks contactor closed, on Z axis 15 Gn for 11 ms IEC 60068-2-27
      Shocks contactor opened, on X axis 6 Gn for 11 ms IEC 60068-2-27
      Shocks contactor opened, on Y axis 10 Gn for 11 ms IEC 60068-2-27
      Shocks contactor opened, on Z axis 10 Gn for 11 ms IEC 60068-2-27
      Vibrations contactor closed 4 Gn, 5...300 Hz IEC 60068-2-6
      Vibrations contactor open 2 Gn, 5...300 Hz IEC 60068-2-6
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1726  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      CONTACTOR
      Date 2/1/18
      Size 560.8 KB
      Date 2/1/18
      Size 861 KB
      Certificate
      Date
      Size
      Add to My Documents
      Date 11/10/17
      Size 1.5 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 1/23/18
      Size 623.9 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.