Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CAK226FLS207 Image

Range: TeSys Control Relays

Control relay

CAK226FLS207

Schneider Electric CAK226FLS207 Image
Range: TeSys Control Relays

Control relay

CAK226FLS207

TeSys K control relay - 2 NO + 2 NC - 690 V - 110 V DC low consumption coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys CAK
    product or component type
    Control relay
    device short name
    CAK
    contactor application
    Control circuit
    utilisation category
    AC-15
    DC-13
    poles description
    4P
    pole contact composition
    2 NO + 2 NC
    [Ue] rated operational voltage
    <= 690 V <= 400 Hz
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    110 V DC
    Complementary
    coil technology
    With integral suppression device
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    20 A at <= 50 °C
    Irms rated making capacity
    110 A at 690 V conforming to IEC 60947
    110 A at 690 V conforming to NF C 63-110
    [Icw] rated short-time withstand current
    90 A <= 50 °C 1 s
    85 A <= 50 °C 5 s
    80 A <= 50 °C 10 s
    60 A <= 50 °C 30 s
    45 A <= 50 °C 1 min
    40 A <= 50 °C 3 min
    20 A <= 50 °C >= 15 min
    associated fuse rating
    10 A gG conforming to IEC 60947
    10 A gG conforming to VDE 0660
    [Ui] rated insulation voltage
    690 V conforming to BS 5424
    690 V conforming to IEC 60947
    750 V conforming to VDE 0110 group C
    mounting support
    Plate
    Rail
    connections - terminals
    Lugs-ring terminals - external diameter: 7 mm
    tightening torque
    Power circuit : 1.1 N.m - on lugs-ring terminals - with screwdriver Philips No 2 3.2 mm
    Power circuit : 1.1 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm 3.2 mm
    control circuit voltage limits
    <= 0.1 Uc at 50 °C drop-out
    0.7...1.3 Uc at 50 °C operational
    operating time
    10...20 ms coil de-energisation and NO opening
    25...35 ms coil energisation and NC opening
    30...40 ms coil energisation and NO closing
    15...25 ms coil de-energisation and NC closing
    mechanical durability
    30 Mcycles
    operating rate
    6000 cyc/h
    immunity to microbreaks
    2 ms
    inrush power in W
    1.8 W at 20 °C
    hold-in power consumption in W
    1.8 W at 20 °C
    heat dissipation
    1.8 W
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non overlap distance
    0.5 mm
    insulation resistance
    > 10 MOhm
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    product weight
    0.235 kg
    Environment
    standards
    EN 45545 R22 HL3
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    IEC 60077-1
    IEC 60077-2
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    EN/IEC 60947-5-1
    product certifications
    CSA
    UL
    EAC
    CCC
    IEC
    IP degree of protection
    IP20 conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50016
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -50...80 °C
    operating altitude
    2000 m without derating in temperature
    flame retardance
    V0 conforming to UL 94
    mechanical robustness
    Shocks contactor closed, on X axis 10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis 15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Z axis 15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on X axis 6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis 10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis 10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed 4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor open 2 Gn, 5...300 Hz IEC 60068-2-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CONTACTOR
    Date 2/1/18
    Size 560.8 KB
    Date 2/1/18
    Size 861 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/10/17
    Size 1.5 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 1/23/18
    Size 623.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.