Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CAD50ZD Image
Discontinued

View all TeSys Control Relays

TeSys Control Relays - CAD50ZD

Control relay

Schneider Electric CAD50ZD Image
Discontinued
View all TeSys Control Relays
TeSys Control Relays - CAD50ZD
Control relay

TeSys D control relay - 5 NO - <= 690 V - 20 V DC standard coil

Show more characteristics >
CAD50ZD  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys CAD
    product or component type
    Control relay
    device short name
    CAD
    contactor application
    Control circuit
    Complementary
    utilisation category
    AC-14
    AC-15
    DC-13
    pole contact composition
    5 NO
    [Ue] rated operational voltage
    <= 690 V AC 25...400 Hz
    control circuit type
    DC standard
    [Uc] control circuit voltage
    20 V DC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    [Ith] conventional free air thermal current
    10 A at <= 60 °C
    Irms rated making capacity
    140 A AC conforming to IEC 60947-5-1
    250 A DC conforming to IEC 60947-5-1
    [Icw] rated short-time withstand current
    100 A 1 s
    120 A 500 ms
    140 A 100 ms
    associated fuse rating
    10 A gG conforming to IEC 60947-5-1
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-5-1
    600 V certifications UL
    600 V certifications CSA
    mounting support
    Plate
    Rail
    connections - terminals
    Screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    tightening torque
    1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    control circuit voltage limits
    0.1...0.25 Uc drop-out
    0.7...1.25 Uc operational
    operating time
    53...72 ms coil energisation and NO closing
    16...24 ms coil de-energisation and NO opening
    mechanical durability
    30 Mcycles
    operating rate
    180 cyc/mn
    time constant
    28 ms
    inrush power in W
    5.4 W at 20 °C
    hold-in power consumption in W
    5.4 W at 20 °C
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non-overlap time
    1.5 ms on de-energisation (between NC and NO contact)
    1.5 ms on energisation (between NC and NO contact)
    insulation resistance
    > 10 MOhm
    mechanical robustness
    Shocks control relay open 10 Gn for 11 ms IEC 60068-2-27
    Shocks control relay closed 15 Gn for 11 ms IEC 60068-2-27
    Vibrations control relay open 2 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations control relay closed 4 Gn, 5...300 Hz IEC 60068-2-6
    height
    77 mm
    width
    45 mm
    depth
    93 mm
    product weight
    0.58 kg
    Environment
    standards
    VDE 0660
    IEC 60947-5-1
    NF C 63-140
    BS 4794
    EN 60947-5
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x front face conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -40...70 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    3000 m without derating in temperature
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.