Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel

    TeSys D control relay - 5 NO - <= 690 V - 127 V AC standard coil

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      TeSys D control relay
      range
      TeSys
      product name
      TeSys CAD
      product or component type
      Control relay
      device short name
      CAD
      contactor application
      Control circuit
      Complementary
      utilisation category
      AC-14
      AC-15
      DC-13
      pole contact composition
      5 NO
      [Ue] rated operational voltage
      <= 690 V AC 25...400 Hz
      control circuit type
      AC 50/60 Hz
      [Uc] control circuit voltage
      127 V AC 50/60 Hz
      [Uimp] rated impulse withstand voltage
      6 kV conforming to IEC 60947
      [Ith] conventional free air thermal current
      10 A at <= 60 °C
      Irms rated making capacity
      140 A AC conforming to IEC 60947-5-1
      250 A DC conforming to IEC 60947-5-1
      [Icw] rated short-time withstand current
      100 A 1 s
      120 A 500 ms
      140 A 100 ms
      associated fuse rating
      10 A gG conforming to IEC 60947-5-1
      [Ui] rated insulation voltage
      690 V conforming to IEC 60947-5-1
      600 V certifications UL
      600 V certifications CSA
      mounting support
      Plate
      Rail
      connections - terminals
      Screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
      Screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
      Screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
      Screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
      Screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
      Screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
      tightening torque
      1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
      1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
      control circuit voltage limits
      0.3...0.6 Uc drop-out
      0.8...1.1 Uc operational 50 Hz
      0.85...1.1 Uc operational 60 Hz
      operating time
      12...22 ms coil energisation and NO closing
      4...12 ms coil de-energisation and NO opening
      mechanical durability
      30 Mcycles
      operating rate
      180 cyc/mn
      inrush power in VA
      70 VA at 20 °C 50 Hz
      hold-in power consumption in VA
      8 VA at 20 °C 50 Hz
      minimum switching voltage
      17 V
      minimum switching current
      5 mA
      non-overlap time
      1.5 ms on de-energisation (between NC and NO contact)
      1.5 ms on energisation (between NC and NO contact)
      insulation resistance
      > 10 MOhm
      mechanical robustness
      Shocks control relay open 10 Gn for 11 ms IEC 60068-2-27
      Shocks control relay closed 15 Gn for 11 ms IEC 60068-2-27
      Vibrations control relay open 2 Gn, 5...300 Hz IEC 60068-2-6
      Vibrations control relay closed 4 Gn, 5...300 Hz IEC 60068-2-6
      height
      77 mm
      width
      45 mm
      depth
      84 mm
      product weight
      0.58 kg
      compatibility code
      CAD
      Environment
      standards
      VDE 0660
      IEC 60947-5-1
      NF C 63-140
      BS 4794
      EN 60947-5
      product certifications
      CSA
      UL
      IP degree of protection
      IP2x front face conforming to VDE 0106
      protective treatment
      TH conforming to IEC 60068
      ambient air temperature for operation
      -40...70 °C
      ambient air temperature for storage
      -60...80 °C
      operating altitude
      3000 m without derating in temperature
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0627  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      • All
      • Chinese
      CAD
      Date
      Size
      Add to My Documents
      CONTACTOR
      Date 3/12/18
      Size 240.4 KB
      Date 3/12/18
      Size 812 KB
      Certificate
      Date
      Size
      Add to My Documents
      Date 11/10/17
      Size 2 MB
      Date 11/10/17
      Size 683 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 11/10/17
      Size 1.2 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 11/20/17
      Size 168.8 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/1/15
      Size 200.4 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.