Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CAD506SC7 Image
    Discontinued

    Schneider Electric CAD506SC7 Image
    Discontinued

    TeSys D control relay - 5 NO - <= 690 V - 575 V AC standard coil

    Show more characteristics >
    CAD506SC7  has not been replaced. Please contact your customer care center for more information.

    • Main
      range of product
      TeSys D control relay
      range
      TeSys
      product name
      TeSys CAD
      product or component type
      Control relay
      device short name
      CAD
      contactor application
      Control circuit
      Complementary
      utilisation category
      AC-14
      AC-15
      DC-13
      pole contact composition
      5 NO
      [Ue] rated operational voltage
      <= 690 V AC 25...400 Hz
      control circuit type
      AC 50/60 Hz
      [Uc] control circuit voltage
      575 V AC 50/60 Hz
      [Uimp] rated impulse withstand voltage
      6 kV conforming to IEC 60947
      [Ith] conventional free air thermal current
      10 A at <= 60 °C
      Irms rated making capacity
      140 A AC conforming to IEC 60947-5-1
      250 A DC conforming to IEC 60947-5-1
      [Icw] rated short-time withstand current
      100 A 1 s
      120 A 500 ms
      140 A 100 ms
      associated fuse rating
      10 A gG conforming to IEC 60947-5-1
      [Ui] rated insulation voltage
      690 V conforming to IEC 60947-5-1
      600 V certifications UL
      600 V certifications CSA
      mounting support
      Plate
      Rail
      connections - terminals
      Lugs-ring terminals - external diameter: 8 mm
      control circuit voltage limits
      0.3...0.6 Uc drop-out
      0.8...1.1 Uc operational 50 Hz
      0.85...1.1 Uc operational 60 Hz
      operating time
      12...22 ms coil energisation and NO closing
      4...12 ms coil de-energisation and NO opening
      mechanical durability
      30 Mcycles
      operating rate
      180 cyc/mn
      inrush power in VA
      70 VA at 20 °C 50 Hz
      hold-in power consumption in VA
      8 VA at 20 °C 50 Hz
      minimum switching voltage
      17 V
      minimum switching current
      5 mA
      non-overlap time
      1.5 ms on de-energisation (between NC and NO contact)
      1.5 ms on energisation (between NC and NO contact)
      insulation resistance
      > 10 MOhm
      mechanical robustness
      Shocks control relay open 10 Gn for 11 ms IEC 60068-2-27
      Shocks control relay closed 15 Gn for 11 ms IEC 60068-2-27
      Vibrations control relay open 2 Gn, 5...300 Hz IEC 60068-2-6
      Vibrations control relay closed 4 Gn, 5...300 Hz IEC 60068-2-6
      height
      77 mm
      width
      45 mm
      depth
      84 mm
      product weight
      0.58 kg
      compatibility code
      CAD
      Environment
      standards
      VDE 0660
      IEC 60947-5-1
      NF C 63-140
      BS 4794
      EN 60947-5
      product certifications
      CSA
      UL
      IP degree of protection
      IP2x front face conforming to VDE 0106
      protective treatment
      TH conforming to IEC 60068
      ambient air temperature for operation
      -40...70 °C
      ambient air temperature for storage
      -60...80 °C
      operating altitude
      3000 m without derating in temperature
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • All
      • Chinese
      • English
      Instruction sheet
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.