Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys Control Relays
Schneider Electric CAD32QD Image
Discontinued

CAD32QD

Schneider Electric CAD32QD Image
Discontinued
CAD32QD

TeSys D control relay - 3 NO + 2 NC - <= 690 V - 174 V DC standard coil

Show more characteristics
CAD32QD  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys CAD
    product or component type
    Control relay
    device short name
    CAD
    contactor application
    Control circuit
    Complementary
    utilisation category
    DC-13
    AC-14
    AC-15
    pole contact composition
    3 NO + 2 NC
    [Ue] rated operational voltage
    <= 690 V AC 25...400 Hz
    control circuit type
    DC standard
    [Uc] control circuit voltage
    174 V DC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    [Ith] conventional free air thermal current
    10 A (at 60 °C)
    Irms rated making capacity
    140 A AC conforming to IEC 60947-5-1
    250 A DC conforming to IEC 60947-5-1
    [Icw] rated short-time withstand current
    100 A - 1 s
    120 A - 500 ms
    140 A - 100 ms
    associated fuse rating
    10 A gG conforming to IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V UL certified
    600 V CSA certified
    690 V conforming to IEC 60947-5-1
    mounting support
    Rail
    Plate
    connections - terminals
    Screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    tightening torque
    1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    control circuit voltage limits
    Operational: 0.7...1.25 Uc
    Drop-out: 0.1...0.25 Uc
    operating time
    53...72 ms coil energisation and NO closing
    16...24 ms coil de-energisation and NO opening
    47...63 ms coil energisation and NC opening
    15...25 ms coil de-energisation and NC closing
    mechanical durability
    30 Mcycles
    maximum operating rate
    180 cyc/mn
    time constant
    28 ms
    inrush power in W
    5.4 W (at 20 °C)
    hold-in power consumption in W
    5.4 W at 20 °C
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non-overlap time
    1.5 ms on energisation between NC and NO contact
    1.5 ms on de-energisation between NC and NO contact
    insulation resistance
    > 10 MOhm
    mechanical robustness
    Shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks control relay closed: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Vibrations control relay open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations control relay closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    height
    77 mm
    width
    45 mm
    depth
    93 mm
    net weight
    0.58 kg
    Environment
    standards
    BS 4794
    EN 60947-5
    IEC 60947-5-1
    NF C 63-140
    VDE 0660
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x front face conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -40…70 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD relays & Contactor LC1D09 to LC1D18 3P screw clamp or screw type connector- DC coil (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate TeSys D - CAD32-50 (Version 1.0)
    CCC Certificate TeSys D CAD32-50 France (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet (Version 09)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys D - CAD32-50 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys D Contactors AC 09 to 18A (Version 2.0)
    Date 4/28/16
    Size 157.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /