Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys Control Relays
Schneider Electric CAD32PD Image
Discontinued

CAD32PD

Schneider Electric CAD32PD Image
Discontinued
CAD32PD

TeSys D control relay - 3 NO + 2 NC - <= 690 V - 155 V DC standard coil

Show more characteristics
CAD32PD  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys CAD
    product or component type
    Control relay
    device short name
    CAD
    contactor application
    Control circuit
    Complementary
    utilisation category
    AC-15
    DC-13
    AC-14
    pole contact composition
    3 NO + 2 NC
    [Ue] rated operational voltage
    <= 690 V AC 25...400 Hz
    control circuit type
    DC standard
    [Uc] control circuit voltage
    155 V DC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    [Ith] conventional free air thermal current
    10 A (at 60 °C)
    Irms rated making capacity
    140 A AC conforming to IEC 60947-5-1
    250 A DC conforming to IEC 60947-5-1
    [Icw] rated short-time withstand current
    100 A - 1 s
    120 A - 500 ms
    140 A - 100 ms
    associated fuse rating
    10 A gG conforming to IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V UL certified
    600 V CSA certified
    690 V conforming to IEC 60947-5-1
    mounting support
    Plate
    Rail
    connections - terminals
    Screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    tightening torque
    1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    control circuit voltage limits
    Operational: 0.7...1.25 Uc
    Drop-out: 0.1...0.25 Uc
    operating time
    53...72 ms coil energisation and NO closing
    16...24 ms coil de-energisation and NO opening
    47...63 ms coil energisation and NC opening
    15...25 ms coil de-energisation and NC closing
    mechanical durability
    30 Mcycles
    maximum operating rate
    180 cyc/mn
    time constant
    28 ms
    inrush power in W
    5.4 W (at 20 °C)
    hold-in power consumption in W
    5.4 W at 20 °C
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non-overlap time
    1.5 ms on energisation between NC and NO contact
    1.5 ms on de-energisation between NC and NO contact
    insulation resistance
    > 10 MOhm
    mechanical robustness
    Shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks control relay closed: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Vibrations control relay open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations control relay closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    height
    77 mm
    width
    45 mm
    depth
    93 mm
    net weight
    0.58 kg
    Environment
    standards
    BS 4794
    EN 60947-5
    IEC 60947-5-1
    NF C 63-140
    VDE 0660
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x front face conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -40…70 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Chinese
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet (Version 09)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /