Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Back-UPS 800VA, AVR, 230V, ASEAN

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Back-UPS 800VA, AVR, 230V, ASEAN
    Includes
    Qty 1 - Detachable 1.2 m IEC power cord , Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , Telephone Cable , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bangladesh , Bolivia , Chile , Indonesia , Malaysia , Paraguay , Peru , Philippines , Thailand , Uruguay , Viet Nam
    Output
    Output Power Capacity
    480 Watts / 800 VA
    Max Configurable Power (Watts)
    480 Watts / 800 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (2) IEC 320 C13 (Battery Backup) , (4) Universal Receptacle (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14 , NEMA 5-15P
    Cord Length
    1.22 meters
    Input voltage range for main operations
    150 - 280 V
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Replacement Battery
    RBC17
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    273 Joules
    Data Line Protection
    RJ-11 Modem/Fax protection
    Physical
    Maximum Height
    215.0 mm
    Maximum Width
    130.0 mm
    Maximum Depth
    336.0 mm
    Net Weight
    8.0 kg
    Shipping Weight
    9.0 kg
    Shipping Height
    295.0 mm
    Shipping Width
    245.0 mm
    Shipping Depth
    440.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    20.0 inches
    Master Carton Weight
    19.0 kg
    Color
    Black
    SCC Codes
    1073130430321 0
    Units per Pallet
    24.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    No EPP for ASEAN
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Back-UPS BX800CI-MS/ BX1100CI-MS (Version 0)
    Date 11/25/18
    Size 95.2 KB
    Brochure
    Date
    Size
    Add to My Documents
    Back-UPS BX800CI-MS, BX1100CI-MS Specification Sheet (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /