Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Back-UPS 600, 230V without Auto Shutdown Software, India

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Back-UPS 600, 230V without Auto Shutdown Software, India
    Includes
    User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    360 Watts / 600 VA
    Max Configurable Power (Watts)
    360 Watts / 600 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    47 - 63 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (3) India 3-pin 6A (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    47 - 63 Hz
    Input Connections
    India 3-pin 6A
    Cord Length
    1.22 meters
    Input voltage range for main operations
    145 - 290 V
    Input Breaker Capacity
    4 A
    Batteries & Runtime
    Battery Type
    VRLA
    Typical recharge time
    6 hour(s)
    Replacement Battery
    RBC2
    Communications & Management
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm
    Surge Protection and Filtering
    Surge energy rating
    160 Joules
    Physical
    Maximum Height
    142.0 mm
    Maximum Width
    100.0 mm
    Maximum Depth
    283.0 mm
    Net Weight
    5.0 kg
    Shipping Weight
    5.4 kg
    Shipping Height
    246.0 mm
    Shipping Width
    188.0 mm
    Shipping Depth
    371.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Back-UPS BX600CI-IN (Version 1)
    Date 11/26/18
    Size 125.4 KB
    Brochure
    Date
    Size
    Add to My Documents
    Next generation BackUPS 600VA brochure (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    APC Back-UPS 500VA, 550VA, 650VA, AVR, 230V, and 500VA, 650VA non-AVR (Version 0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Back-UPS Profile 1 (Version 0)
    Date 11/5/18
    Size 404.8 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS (Version 0)
    Warranty
    Date
    Size
    Add to My Documents
    Back-UPS UPS/Battery Warranty 2 Years - India (Version 2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /