Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS Pro
Schneider Electric BX1500G-CA Image
Discontinued

BX1500G-CA

Schneider Electric BX1500G-CA Image
Discontinued
BX1500G-CA

Power Saving Back-UPS XS 1500VA 120V Canada

Show more characteristics >
BX1500G-CA_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Power Saving Back-UPS XS 1500VA 120V Canada
    Includes
    Installation guide
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada
    Output
    Output Power Capacity
    865 Watts / 1500 VA
    Max Configurable Power (Watts)
    865 Watts / 1500 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (5) NEMA 5-15R (Battery Backup) , (5) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    16 hour(s)
    Replacement Battery
    APCRBC124
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Surge Protection and Filtering
    Surge energy rating
    354 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Cable modem / Video protection , RJ45 10/100/1000 Base-T Ethernet protection
    Physical
    Maximum Height
    301.0 mm
    Maximum Width
    112.0 mm
    Maximum Depth
    382.0 mm
    Net Weight
    10.8 kg
    Shipping Weight
    12.0 kg
    Shipping Height
    387.0 mm
    Shipping Width
    238.0 mm
    Shipping Depth
    483.0 mm
    Master Carton Units
    1.0
    Master Carton Dimensions (Length x Width x Height)
    16.0 inches
    Master Carton Weight
    25.29 kg
    SCC Codes
    1073130426851 9
    Units per Pallet
    16.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-9000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    California (CEC) Battery Charger , TUV , UL Listed
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Back-UPS BX1300/1500 G/G-CA BN1350G 120 Vac (Version 8)
    Certificate
    Date
    Size
    Add to My Documents
    OLD] POWER SAVING BACK-UPS 1250/1300/1350/1500 (Version 2)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Back-UPS Profile 2 (Version 1)
    Date 8/27/19
    Size 85.6 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 2 for Back-UPS (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /