Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

AC servo motor BSH - 19.5 N.m - 1500 rpm - keyed shaft - without brake - IP65

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    4000 rpm
    continuous stall torque
    19.5 N.m for LXM15MD40N4 at 400 V three phase
    19.5 N.m for LXM15MD40N4 at 480 V three phase
    19.2 N.m for LXM05AD34N4 at 380...480 V three phase
    19.2 N.m for LXM05BD34N4 at 380...480 V three phase
    19.2 N.m for LXM05CD34N4 at 380...480 V three phase
    peak stall torque
    47.5 N.m for LXM15MD40N4 at 400 V three phase
    47.5 N.m for LXM15MD40N4 at 480 V three phase
    47.5 N.m for LXM05AD34N4 at 380...480 V three phase
    47.5 N.m for LXM05BD34N4 at 380...480 V three phase
    47.5 N.m for LXM05CD34N4 at 380...480 V three phase
    nominal output power
    2350 W for LXM05AD34N4 at 380...480 V three phase
    2350 W for LXM05BD34N4 at 380...480 V three phase
    2350 W for LXM05CD34N4 at 380...480 V three phase
    2350 W for LXM15MD40N4 at 400 V three phase
    2350 W for LXM15MD40N4 at 480 V three phase
    nominal torque
    15 N.m for LXM05AD34N4 at 380...480 V three phase
    15 N.m for LXM05BD34N4 at 380...480 V three phase
    15 N.m for LXM05CD34N4 at 380...480 V three phase
    15 N.m for LXM15MD40N4 at 400 V three phase
    15 N.m for LXM15MD40N4 at 480 V three phase
    nominal speed
    1500 rpm for LXM15MD40N4 at 400 V three phase
    1500 rpm for LXM05AD34N4 at 380...480 V three phase
    1500 rpm for LXM05BD34N4 at 380...480 V three phase
    1500 rpm for LXM05CD34N4 at 380...480 V three phase
    1500 rpm for LXM15MD40N4 at 480 V three phase
    product compatibility
    LXM05AD34N4 at 380...480 V three phase
    LXM05BD34N4 at 380...480 V three phase
    LXM05CD34N4 at 380...480 V three phase
    LXM15MD40N4 at 400 V three phase
    LXM15MD40N4 at 480 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP65 (standard)
    IP67 (with IP67 kit)
    speed feedback resolution
    131072 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 15
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    6.7 A
    maximum continuous power
    5.5 W
    maximum current Irms
    22.4 A for LXM05AD34N4
    22.4 A for LXM05BD34N4
    22.4 A for LXM05CD34N4
    22.4 A for LXM15MD40N4
    maximum permanent current
    22.4 A
    switching frequency
    4 kHz
    second shaft
    Without second shaft end
    shaft diameter
    24 mm
    shaft length
    50 mm
    key width
    40 mm
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    140 mm
    torque constant
    2.91 N.m/A at 120 °C
    back emf constant
    199 V/krpm at 120 °C
    number of motor poles
    10
    rotor inertia
    12.68 kg.cm²
    stator resistance
    2.3 Ohm at 20 °C
    2.32 Ohm at 20 °C
    stator inductance
    28.6 mH at 20 °C
    29.79 mH at 20 °C
    stator electrical time constant
    12.33 ms at 20 °C
    12.85 ms at 20 °C
    maximum radial force Fr
    1680 N at 3000 rpm
    1930 N at 2000 rpm
    2430 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    272.5 mm
    centring collar diameter
    130 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    11 mm
    circle diameter of the mounting holes
    165 mm
    product weight
    16.6 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate BSH SH3 (Version 1.0)
    Date 6/28/17
    Size 393.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.