Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BSH1401T21A1A Image

Range: Lexium 05 & Motors

Servo motors

BSH1401T21A1A

Schneider Electric BSH1401T21A1A Image
Range: Lexium 05 & Motors

Servo motors

BSH1401T21A1A

AC servo motor BSH - 11.1 N.m - 2500 rpm - untapped shaft - without brake - IP65

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    4000 rpm
    continuous stall torque
    11.1 N.m for LXM15MD56N4 at 230 V three phase
    11.4 N.m for LXM05AD42M3X at 200...240 V three phase
    11.4 N.m for LXM05BD42M3X at 200...240 V three phase
    11.4 N.m for LXM05CD42M3X at 200...240 V three phase
    peak stall torque
    23.33 N.m for LXM15MD56N4 at 230 V three phase
    23.33 N.m for LXM05AD42M3X at 200...240 V three phase
    23.33 N.m for LXM05BD42M3X at 200...240 V three phase
    23.33 N.m for LXM05CD42M3X at 200...240 V three phase
    nominal output power
    2000 W for LXM15MD56N4 at 230 V three phase
    2200 W for LXM05AD42M3X at 200...240 V three phase
    2200 W for LXM05BD42M3X at 200...240 V three phase
    2200 W for LXM05CD42M3X at 200...240 V three phase
    nominal torque
    6.9 N.m for LXM05AD42M3X at 200...240 V three phase
    6.9 N.m for LXM05BD42M3X at 200...240 V three phase
    6.9 N.m for LXM05CD42M3X at 200...240 V three phase
    7.63 N.m for LXM15MD56N4 at 230 V three phase
    nominal speed
    3000 rpm for LXM05AD42M3X at 200...240 V three phase
    3000 rpm for LXM05BD42M3X at 200...240 V three phase
    3000 rpm for LXM05CD42M3X at 200...240 V three phase
    2500 rpm for LXM15MD56N4 at 230 V three phase
    product compatibility
    LXM05AD42M3X at 200...240 V three phase
    LXM05BD42M3X at 200...240 V three phase
    LXM05CD42M3X at 200...240 V three phase
    LXM15MD56N4 at 230 V three phase
    shaft end
    Untapped
    IP degree of protection
    IP65 (standard)
    IP67 (with IP67 kit)
    speed feedback resolution
    131072 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 15
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    13.9 A
    maximum continuous power
    3.6 W
    maximum current Irms
    37.1 A for LXM05AD42M3X
    37.1 A for LXM05BD42M3X
    37.1 A for LXM05CD42M3X
    37.1 A for LXM15MD56N4
    maximum permanent current
    37.1 A
    switching frequency
    4 kHz
    second shaft
    Without second shaft end
    shaft diameter
    24 mm
    shaft length
    50 mm
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    140 mm
    number of motor stacks
    1
    torque constant
    0.83 N.m/A at 120 °C
    back emf constant
    56 V/krpm at 120 °C
    number of motor poles
    10
    rotor inertia
    7.41 kg.cm²
    stator resistance
    0.4 Ohm at 20 °C
    0.44 Ohm at 20 °C
    stator inductance
    4.9 mH at 20 °C
    5.15 mH at 20 °C
    stator electrical time constant
    11.14 ms at 20 °C
    12.88 ms at 20 °C
    maximum radial force Fr
    1530 N at 3000 rpm
    1760 N at 2000 rpm
    2210 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    217.5 mm
    centring collar diameter
    130 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    11 mm
    circle diameter of the mounting holes
    165 mm
    product weight
    11.9 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/28/17
    Size 393.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.