Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BSH1401T11A1A Image

Range: Lexium 05 & Motors

Servo motors

BSH1401T11A1A

Schneider Electric BSH1401T11A1A Image
Range: Lexium 05 & Motors

Servo motors

BSH1401T11A1A

AC servo motor BSH - 11.1 N.m - 2500 rpm - keyed shaft - without brake - IP50

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    4000 rpm
    continuous stall torque
    11.1 N.m for LXM15MD56N4 at 230 V three phase
    11.4 N.m for LXM05AD42M3X at 200...240 V three phase
    11.4 N.m for LXM05BD42M3X at 200...240 V three phase
    11.4 N.m for LXM05CD42M3X at 200...240 V three phase
    peak stall torque
    23.33 N.m for LXM15MD56N4 at 230 V three phase
    23.33 N.m for LXM05AD42M3X at 200...240 V three phase
    23.33 N.m for LXM05BD42M3X at 200...240 V three phase
    23.33 N.m for LXM05CD42M3X at 200...240 V three phase
    nominal output power
    2000 W for LXM15MD56N4 at 230 V three phase
    2200 W for LXM05AD42M3X at 200...240 V three phase
    2200 W for LXM05BD42M3X at 200...240 V three phase
    2200 W for LXM05CD42M3X at 200...240 V three phase
    nominal torque
    6.9 N.m for LXM05AD42M3X at 200...240 V three phase
    6.9 N.m for LXM05BD42M3X at 200...240 V three phase
    6.9 N.m for LXM05CD42M3X at 200...240 V three phase
    7.63 N.m for LXM15MD56N4 at 230 V three phase
    nominal speed
    3000 rpm for LXM05AD42M3X at 200...240 V three phase
    3000 rpm for LXM05BD42M3X at 200...240 V three phase
    3000 rpm for LXM05CD42M3X at 200...240 V three phase
    2500 rpm for LXM15MD56N4 at 230 V three phase
    product compatibility
    LXM05AD42M3X at 200...240 V three phase
    LXM05BD42M3X at 200...240 V three phase
    LXM05CD42M3X at 200...240 V three phase
    LXM15MD56N4 at 230 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP50 (standard)
    speed feedback resolution
    131072 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 15
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    13.9 A
    maximum continuous power
    3.6 W
    maximum current Irms
    37.1 A for LXM05AD42M3X
    37.1 A for LXM05BD42M3X
    37.1 A for LXM05CD42M3X
    37.1 A for LXM15MD56N4
    maximum permanent current
    37.1 A
    switching frequency
    4 kHz
    second shaft
    Without second shaft end
    shaft diameter
    24 mm
    shaft length
    50 mm
    key width
    40 mm
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    140 mm
    number of motor stacks
    1
    torque constant
    0.83 N.m/A at 120 °C
    back emf constant
    56 V/krpm at 120 °C
    number of motor poles
    10
    rotor inertia
    7.41 kg.cm²
    stator resistance
    0.4 Ohm at 20 °C
    0.44 Ohm at 20 °C
    stator inductance
    4.9 mH at 20 °C
    5.15 mH at 20 °C
    stator electrical time constant
    11.14 ms at 20 °C
    12.88 ms at 20 °C
    maximum radial force Fr
    1530 N at 3000 rpm
    1760 N at 2000 rpm
    2210 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    217.5 mm
    centring collar diameter
    130 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    11 mm
    circle diameter of the mounting holes
    165 mm
    product weight
    11.9 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/28/17
    Size 393.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.