Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

AC servo motor BSH - 5.5 N.m - 1500 rpm - untapped shaft - without brake - IP50

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    6000 rpm
    continuous stall torque
    5.5 N.m for LXM05AD14N4 at 380...480 V three phase
    5.5 N.m for LXM05BD14N4 at 380...480 V three phase
    5.5 N.m for LXM05CD14N4 at 380...480 V three phase
    peak stall torque
    13.3 N.m for LXM05AD14N4 at 380...480 V three phase
    13.3 N.m for LXM05BD14N4 at 380...480 V three phase
    13.3 N.m for LXM05CD14N4 at 380...480 V three phase
    nominal output power
    780 W for LXM05AD14N4 at 380...480 V three phase
    780 W for LXM05BD14N4 at 380...480 V three phase
    780 W for LXM05CD14N4 at 380...480 V three phase
    nominal torque
    4.96 N.m for LXM05AD14N4 at 380...480 V three phase
    4.96 N.m for LXM05BD14N4 at 380...480 V three phase
    4.96 N.m for LXM05CD14N4 at 380...480 V three phase
    nominal speed
    1500 rpm for LXM05AD14N4 at 380...480 V three phase
    1500 rpm for LXM05BD14N4 at 380...480 V three phase
    1500 rpm for LXM05CD14N4 at 380...480 V three phase
    product compatibility
    LXM05AD14N4 at 380...480 V three phase
    LXM05BD14N4 at 380...480 V three phase
    LXM05CD14N4 at 380...480 V three phase
    shaft end
    Untapped
    IP degree of protection
    IP50 (standard)
    speed feedback resolution
    131072 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    2.5 A
    maximum continuous power
    2.51 W
    maximum current Irms
    9 A for LXM05AD14N4
    9 A for LXM05BD14N4
    9 A for LXM05CD14N4
    maximum permanent current
    9 A
    switching frequency
    4 kHz
    second shaft
    Without second shaft end
    shaft diameter
    19 mm
    shaft length
    40 mm
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    100 mm
    torque constant
    2.32 N.m/A at 120 °C
    back emf constant
    146 V/krpm at 120 °C
    number of motor poles
    8
    rotor inertia
    2.31 kg.cm²
    stator resistance
    8.6 Ohm at 20 °C
    stator inductance
    45.7 mH at 20 °C
    stator electrical time constant
    5.31 ms at 20 °C
    maximum radial force Fr
    620 N at 4000 rpm
    690 N at 3000 rpm
    790 N at 2000 rpm
    990 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    204.5 mm
    centring collar diameter
    95 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    9 mm
    circle diameter of the mounting holes
    115 mm
    product weight
    5.9 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate BSH SH3 (Version 1.0)
    Date 6/28/17
    Size 393.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.