Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

AC servo motor BSH - 2.7 Nm - 6000 rpm - key shaft - without brake - IP65

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    maximum mechanical speed
    6000 rpm
    continuous stall torque
    3.39 N.m for LXM15LD21M3 at 230 V single phase
    2.7 N.m for LXM15LD10N4 at 230 V three phase
    3.39 N.m for LXM15LD10N4 at 400 V three phase
    3.39 N.m for LXM15LD10N4 at 480 V three phase
    3.39 N.m for LXM15LD21M3 at 230 V three phase
    3.39 N.m for LXM15LD17N4 at 230 V three phase
    3.39 N.m for LXM15LD17N4 at 400 V three phase
    3.39 N.m for LXM15LD17N4 at 480 V three phase
    3.4 N.m for LXM05AD17M3X at 200...240 V three phase
    3.4 N.m for LXM05AD22N4 at 380...480 V three phase
    3.4 N.m for LXM05BD17M3X at 200...240 V three phase
    3.4 N.m for LXM05BD22N4 at 380...480 V three phase
    3.4 N.m for LXM05CD17M3X at 200...240 V three phase
    3.4 N.m for LXM05CD22N4 at 380...480 V three phase
    peak stall torque
    7.08 N.m for LXM15LD21M3 at 230 V single phase
    6.19 N.m for LXM15LD10N4 at 230 V three phase
    6.19 N.m for LXM15LD10N4 at 400 V three phase
    6.19 N.m for LXM15LD10N4 at 480 V three phase
    7.08 N.m for LXM15LD21M3 at 230 V three phase
    7.08 N.m for LXM15LD17N4 at 230 V three phase
    7.08 N.m for LXM15LD17N4 at 400 V three phase
    7.08 N.m for LXM15LD17N4 at 480 V three phase
    7.1 N.m for LXM05AD17M3X at 200...240 V three phase
    7.1 N.m for LXM05AD22N4 at 380...480 V three phase
    7.1 N.m for LXM05BD17M3X at 200...240 V three phase
    7.1 N.m for LXM05BD22N4 at 380...480 V three phase
    7.1 N.m for LXM05CD17M3X at 200...240 V three phase
    7.1 N.m for LXM05CD22N4 at 380...480 V three phase
    nominal output power
    950 W for LXM15LD21M3 at 230 V single phase
    1300 W for LXM15LD17N4 at 400 V three phase
    1500 W for LXM15LD10N4 at 480 V three phase
    1300 W for LXM15LD10N4 at 400 V three phase
    1500 W for LXM15LD17N4 at 480 V three phase
    500 W for LXM05AD17M3X at 200...240 V three phase
    500 W for LXM05BD17M3X at 200...240 V three phase
    500 W for LXM05CD17M3X at 200...240 V three phase
    850 W for LXM15LD10N4 at 230 V three phase
    900 W for LXM05AD22N4 at 380...480 V three phase
    900 W for LXM05BD22N4 at 380...480 V three phase
    900 W for LXM05CD22N4 at 380...480 V three phase
    950 W for LXM15LD17N4 at 230 V three phase
    950 W for LXM15LD21M3 at 230 V three phase
    nominal torque
    2.7 N.m for LXM15LD10N4 at 230 V three phase
    3 N.m for LXM15LD21M3 at 230 V single phase
    2.5 N.m for LXM15LD10N4 at 480 V three phase
    2.5 N.m for LXM15LD17N4 at 480 V three phase
    2.7 N.m for LXM15LD10N4 at 400 V three phase
    2.7 N.m for LXM15LD17N4 at 400 V three phase
    2.92 N.m for LXM05AD22N4 at 380...480 V three phase
    2.92 N.m for LXM05BD22N4 at 380...480 V three phase
    2.92 N.m for LXM05CD22N4 at 380...480 V three phase
    3 N.m for LXM15LD17N4 at 230 V three phase
    3 N.m for LXM15LD21M3 at 230 V three phase
    3.16 N.m for LXM05AD17M3X at 200...240 V three phase
    3.16 N.m for LXM05BD17M3X at 200...240 V three phase
    3.16 N.m for LXM05CD17M3X at 200...240 V three phase
    nominal speed
    3000 rpm for LXM15LD21M3 at 230 V single phase
    3000 rpm for LXM15LD10N4 at 230 V three phase
    3000 rpm for LXM05AD22N4 at 380...480 V three phase
    3000 rpm for LXM05BD22N4 at 380...480 V three phase
    3000 rpm for LXM05CD22N4 at 380...480 V three phase
    3000 rpm for LXM15LD17N4 at 230 V three phase
    3000 rpm for LXM15LD21M3 at 230 V three phase
    1500 rpm for LXM05AD17M3X at 200...240 V three phase
    1500 rpm for LXM05BD17M3X at 200...240 V three phase
    1500 rpm for LXM05CD17M3X at 200...240 V three phase
    4500 rpm for LXM15LD10N4 at 400 V three phase
    4500 rpm for LXM15LD17N4 at 400 V three phase
    6000 rpm for LXM15LD10N4 at 480 V three phase
    6000 rpm for LXM15LD17N4 at 480 V three phase
    product compatibility
    LXM15LD21M3 at 230 V single phase
    LXM15LD10N4 at 400 V three phase
    LXM05AD17M3X at 200...240 V three phase
    LXM05BD17M3X at 200...240 V three phase
    LXM05CD17M3X at 200...240 V three phase
    LXM15LD10N4 at 230 V three phase
    LXM15LD10N4 at 480 V three phase
    LXM15LD21M3 at 230 V three phase
    LXM15LD17N4 at 230 V three phase
    LXM05AD22N4 at 380...480 V three phase
    LXM05BD22N4 at 380...480 V three phase
    LXM05CD22N4 at 380...480 V three phase
    LXM15LD17N4 at 400 V three phase
    LXM15LD17N4 at 480 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP65 (standard)
    IP67 (with IP67 kit)
    speed feedback resolution
    131072 points/turn x 4096 turns
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 15
    Lexium 05
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    3.5 A
    maximum continuous power
    1.6 W
    maximum permanent current
    12 A
    second shaft
    Without second shaft end
    shaft diameter
    19 mm
    shaft length
    40 mm
    key width
    30 mm
    feedback type
    Multiturn SinCos Hiperface
    motor flange size
    100 mm
    number of motor stacks
    1
    torque constant
    0.89 N.m/A at 120 °C
    back emf constant
    60 V/krpm at 120 °C
    number of motor poles
    8
    rotor inertia
    1.4 kg.cm²
    stator resistance
    3.8 Ohm at 20 °C
    stator inductance
    17.6 mH at 20 °C
    19 mH at 20 °C
    stator electrical time constant
    4.63 ms at 20 °C
    5 ms at 20 °C
    maximum radial force Fr
    530 N at 5000 rpm
    570 N at 4000 rpm
    630 N at 3000 rpm
    720 N at 2000 rpm
    900 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    168.5 mm
    centring collar diameter
    95 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    9 mm
    circle diameter of the mounting holes
    115 mm
    product weight
    4.2 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0850  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium DoC BSH-Series (Version 2.2)
    Date 8/20/18
    Size 950.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    39.5

    25.5

    39.5

    39.5

    169

    200

    40

    30

    6 N9

    3.5+0.10

    19 k6

    M6 x 16

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    1.55

    1.00

    1.55

    1.55

    6.65

    7.87

    1.57

    1.18

    0.24 N9

    0.14+0.10

    0.75 k6

    M6 x 0.63


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D18N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D18N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /