Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BSH1001M31F1A Image

Range: Lexium 05 & Motors

Servo motors

BSH1001M31F1A

Schneider Electric BSH1001M31F1A Image
Range: Lexium 05 & Motors

Servo motors

BSH1001M31F1A

AC servo motor BSH - 3.4 N.m - 1500 rpm - keyed shaft - with brake - IP65

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    6000 rpm
    continuous stall torque
    3.4 N.m for LXM05AD14N4 at 380...480 V three phase
    3.4 N.m for LXM05BD14N4 at 380...480 V three phase
    3.4 N.m for LXM05CD14N4 at 380...480 V three phase
    peak stall torque
    7.1 N.m for LXM05AD14N4 at 380...480 V three phase
    7.1 N.m for LXM05BD14N4 at 380...480 V three phase
    7.1 N.m for LXM05CD14N4 at 380...480 V three phase
    nominal output power
    500 W for LXM05AD14N4 at 380...480 V three phase
    500 W for LXM05BD14N4 at 380...480 V three phase
    500 W for LXM05CD14N4 at 380...480 V three phase
    nominal torque
    3.16 N.m for LXM05AD14N4 at 380...480 V three phase
    3.16 N.m for LXM05BD14N4 at 380...480 V three phase
    3.16 N.m for LXM05CD14N4 at 380...480 V three phase
    nominal speed
    1500 rpm for LXM05AD14N4 at 380...480 V three phase
    1500 rpm for LXM05BD14N4 at 380...480 V three phase
    1500 rpm for LXM05CD14N4 at 380...480 V three phase
    product compatibility
    LXM05AD14N4 at 380...480 V three phase
    LXM05BD14N4 at 380...480 V three phase
    LXM05CD14N4 at 380...480 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP65 (standard)
    IP67 (with IP67 kit)
    speed feedback resolution
    131072 points/turn
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    1.8 A
    maximum continuous power
    1.6 W
    maximum current Irms
    6.3 A for LXM05AD14N4
    6.3 A for LXM05BD14N4
    6.3 A for LXM05CD14N4
    maximum permanent current
    6.3 A
    switching frequency
    4 kHz
    second shaft
    Without second shaft end
    shaft diameter
    19 mm
    shaft length
    40 mm
    key width
    30 mm
    feedback type
    Single turn SinCos Hiperface
    holding torque
    9 N.m (holding brake)
    motor flange size
    100 mm
    torque constant
    1.83 N.m/A at 120 °C
    back emf constant
    115 V/krpm at 120 °C
    number of motor poles
    8
    rotor inertia
    2.018 kg.cm²
    stator resistance
    13.9 Ohm at 20 °C
    stator inductance
    64.3 mH at 20 °C
    stator electrical time constant
    4.63 ms at 20 °C
    maximum radial force Fr
    530 N at 5000 rpm
    570 N at 4000 rpm
    630 N at 3000 rpm
    720 N at 2000 rpm
    900 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    18 W
    type of cooling
    Natural convection
    length
    199.5 mm
    centring collar diameter
    95 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    9 mm
    circle diameter of the mounting holes
    115 mm
    product weight
    4.8 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/28/17
    Size 393.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.