Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

AC servo motor BSH - 3.4 N.m - 1500 rpm - keyed shaft - without brake - IP50

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    6000 rpm
    continuous stall torque
    3.4 N.m for LXM05AD14N4 at 380...480 V three phase
    3.4 N.m for LXM05BD14N4 at 380...480 V three phase
    3.4 N.m for LXM05CD14N4 at 380...480 V three phase
    peak stall torque
    7.1 N.m for LXM05AD14N4 at 380...480 V three phase
    7.1 N.m for LXM05BD14N4 at 380...480 V three phase
    7.1 N.m for LXM05CD14N4 at 380...480 V three phase
    nominal output power
    500 W for LXM05AD14N4 at 380...480 V three phase
    500 W for LXM05BD14N4 at 380...480 V three phase
    500 W for LXM05CD14N4 at 380...480 V three phase
    nominal torque
    3.16 N.m for LXM05AD14N4 at 380...480 V three phase
    3.16 N.m for LXM05BD14N4 at 380...480 V three phase
    3.16 N.m for LXM05CD14N4 at 380...480 V three phase
    nominal speed
    1500 rpm for LXM05AD14N4 at 380...480 V three phase
    1500 rpm for LXM05BD14N4 at 380...480 V three phase
    1500 rpm for LXM05CD14N4 at 380...480 V three phase
    product compatibility
    LXM05AD14N4 at 380...480 V three phase
    LXM05BD14N4 at 380...480 V three phase
    LXM05CD14N4 at 380...480 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP50 (standard)
    speed feedback resolution
    131072 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    1.8 A
    maximum continuous power
    1.6 W
    maximum current Irms
    6.3 A for LXM05AD14N4
    6.3 A for LXM05BD14N4
    6.3 A for LXM05CD14N4
    maximum permanent current
    6.3 A
    switching frequency
    4 kHz
    second shaft
    Without second shaft end
    shaft diameter
    19 mm
    shaft length
    40 mm
    key width
    30 mm
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    100 mm
    torque constant
    1.83 N.m/A at 120 °C
    back emf constant
    115 V/krpm at 120 °C
    number of motor poles
    8
    rotor inertia
    1.4 kg.cm²
    stator resistance
    13.9 Ohm at 20 °C
    stator inductance
    64.3 mH at 20 °C
    stator electrical time constant
    4.63 ms at 20 °C
    maximum radial force Fr
    530 N at 5000 rpm
    570 N at 4000 rpm
    630 N at 3000 rpm
    720 N at 2000 rpm
    900 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    168.5 mm
    centring collar diameter
    95 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    9 mm
    circle diameter of the mounting holes
    115 mm
    product weight
    4.2 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.