Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

AC servo motor BSH - 0.9 N.m - 4000 rpm - untapped shaft - with brake - IP65

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    9000 rpm
    continuous stall torque
    0.8 N.m for LXM32.U60N4 1.5 A at 400 V three phase
    0.8 N.m for LXM32.U60N4 1.5 A at 480 V three phase
    0.9 N.m for LXM05CU70M2 at 200...240 V single phase
    0.9 N.m for LXM05AD10M2 at 200...240 V single phase
    0.9 N.m for LXM05BD10M2 at 200...240 V single phase
    0.9 N.m for LXM05CD10M2 at 200...240 V single phase
    0.9 N.m for LXM15LD13M3 at 230 V single phase
    0.9 N.m for LXM05AD10M3X at 200...240 V three phase
    0.9 N.m for LXM05BD10M3X at 200...240 V three phase
    0.9 N.m for LXM05CD10M3X at 200...240 V three phase
    0.9 N.m for LXM15LD13M3 at 230 V three phase
    0.9 N.m for LXM15LU60N4 at 230 V three phase
    0.9 N.m for LXM05AD14N4 at 380...480 V three phase
    0.9 N.m for LXM05BD14N4 at 380...480 V three phase
    0.9 N.m for LXM05CD14N4 at 380...480 V three phase
    peak stall torque
    2.17 N.m for LXM05CU70M2 at 200...240 V single phase
    2.7 N.m for LXM05AD10M2 at 200...240 V single phase
    2.7 N.m for LXM05BD10M2 at 200...240 V single phase
    2.7 N.m for LXM05CD10M2 at 200...240 V single phase
    2.7 N.m for LXM05AD10M3X at 200...240 V three phase
    2.7 N.m for LXM05AD14N4 at 380...480 V three phase
    2.7 N.m for LXM05BD10M3X at 200...240 V three phase
    2.7 N.m for LXM05BD14N4 at 380...480 V three phase
    2.7 N.m for LXM05CD10M3X at 200...240 V three phase
    2.7 N.m for LXM05CD14N4 at 380...480 V three phase
    2.5 N.m for LXM32.U60N4 1.5 A at 400 V three phase
    2.5 N.m for LXM32.U60N4 1.5 A at 480 V three phase
    2.5 N.m for LXM15LD13M3 at 230 V single phase
    2.5 N.m for LXM15LD13M3 at 230 V three phase
    2.26 N.m for LXM15LU60N4 at 230 V three phase
    nominal output power
    400 W for LXM32.U60N4 1.5 A at 400 V three phase
    400 W for LXM32.U60N4 1.5 A at 480 V three phase
    250 W for LXM05AD10M2 at 200...240 V single phase
    250 W for LXM05BD10M2 at 200...240 V single phase
    250 W for LXM05CD10M2 at 200...240 V single phase
    250 W for LXM05CU70M2 at 200...240 V single phase
    310 W for LXM15LD13M3 at 230 V single phase
    250 W for LXM05AD10M3X at 200...240 V three phase
    250 W for LXM05AD14N4 at 380...480 V three phase
    250 W for LXM05BD10M3X at 200...240 V three phase
    250 W for LXM05BD14N4 at 380...480 V three phase
    250 W for LXM05CD10M3X at 200...240 V three phase
    250 W for LXM05CD14N4 at 380...480 V three phase
    310 W for LXM15LD13M3 at 230 V three phase
    310 W for LXM15LU60N4 at 230 V three phase
    nominal torque
    0.65 N.m for LXM32.U60N4 1.5 A at 400 V three phase
    0.65 N.m for LXM32.U60N4 1.5 A at 480 V three phase
    0.75 N.m for LXM15LD13M3 at 230 V single phase
    2.17 N.m for LXM05CU70M2 at 200...240 V single phase
    2.7 N.m for LXM05AD10M2 at 200...240 V single phase
    2.7 N.m for LXM05BD10M2 at 200...240 V single phase
    2.7 N.m for LXM05CD10M2 at 200...240 V single phase
    0.75 N.m for LXM15LD13M3 at 230 V three phase
    0.75 N.m for LXM15LU60N4 at 230 V three phase
    2.7 N.m for LXM05AD10M3X at 200...240 V three phase
    2.7 N.m for LXM05AD14N4 at 380...480 V three phase
    2.7 N.m for LXM05BD10M3X at 200...240 V three phase
    2.7 N.m for LXM05BD14N4 at 380...480 V three phase
    2.7 N.m for LXM05CD10M3X at 200...240 V three phase
    2.7 N.m for LXM05CD14N4 at 380...480 V three phase
    nominal speed
    6000 rpm for LXM32.U60N4 1.5 A at 480 V three phase
    6000 rpm for LXM32.U60N4 1.5 A at 400 V three phase
    3000 rpm for LXM05AD10M2 at 200...240 V single phase
    3000 rpm for LXM05BD10M2 at 200...240 V single phase
    3000 rpm for LXM05CD10M2 at 200...240 V single phase
    3000 rpm for LXM05CU70M2 at 200...240 V single phase
    4000 rpm for LXM15LD13M3 at 230 V single phase
    4000 rpm for LXM15LU60N4 at 230 V three phase
    3000 rpm for LXM05AD10M3X at 200...240 V three phase
    3000 rpm for LXM05AD14N4 at 380...480 V three phase
    3000 rpm for LXM05BD10M3X at 200...240 V three phase
    3000 rpm for LXM05BD14N4 at 380...480 V three phase
    3000 rpm for LXM05CD10M3X at 200...240 V three phase
    3000 rpm for LXM05CD14N4 at 380...480 V three phase
    4000 rpm for LXM15LD13M3 at 230 V three phase
    product compatibility
    LXM05AD10M2 at 200...240 V single phase
    LXM05BD10M2 at 200...240 V single phase
    LXM05CD10M2 at 200...240 V single phase
    LXM05CU70M2 at 200...240 V single phase
    LXM15LD13M3 at 230 V single phase
    LXM15LU60N4 at 230 V three phase
    LXM32.U60N4 at 400 V three phase
    LXM32.U60N4 at 480 V three phase
    LXM05AD10M3X at 200...240 V three phase
    LXM05BD10M3X at 200...240 V three phase
    LXM05CD10M3X at 200...240 V three phase
    LXM15LD13M3 at 230 V three phase
    LXM05AD14N4 at 380...480 V three phase
    LXM05BD14N4 at 380...480 V three phase
    LXM05CD14N4 at 380...480 V three phase
    shaft end
    Untapped
    IP degree of protection
    IP65 (standard)
    IP67 (with IP67 kit)
    speed feedback resolution
    131072 points/turn
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 15
    Lexium 32
    Lexium 05
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    1.2 A
    maximum continuous power
    0.67 W
    maximum current Irms
    4.8 A for LXM05AD10M2
    4.8 A for LXM05AD10M3X
    4.8 A for LXM05AD14N4
    4.8 A for LXM05BD10M2
    4.8 A for LXM05BD10M3X
    4.8 A for LXM05BD14N4
    4.8 A for LXM05CD10M2
    4.8 A for LXM05CD10M3X
    4.8 A for LXM05CD14N4
    4.8 A for LXM05CU70M2
    5.9 A for LXM15LD13M3
    5.9 A for LXM15LU60N4
    4.8 A for LXM32.U60N4
    maximum permanent current
    4.8 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    9 mm
    shaft length
    20 mm
    feedback type
    Single turn SinCos Hiperface
    holding torque
    0.8 N.m (holding brake)
    motor flange size
    55 mm
    number of motor stacks
    2
    torque constant
    0.7 N.m/A at 120 °C
    back emf constant
    40 V/krpm at 120 °C
    number of motor poles
    6
    rotor inertia
    0.1173 kg.cm²
    stator resistance
    17.4 Ohm at 20 °C
    stator inductance
    35.3 mH at 20 °C
    stator electrical time constant
    2.03 ms at 20 °C
    maximum radial force Fr
    190 N at 7000 rpm
    190 N at 8000 rpm
    200 N at 6000 rpm
    220 N at 5000 rpm
    230 N at 4000 rpm
    260 N at 3000 rpm
    290 N at 2000 rpm
    370 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    10 W
    type of cooling
    Natural convection
    length
    181 mm
    centring collar diameter
    40 mm
    centring collar depth
    2 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    63 mm
    product weight
    1.6 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Date 11/23/18
    Size 3.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate BSH SH3 (Version 1.0)
    Date 6/28/17
    Size 393.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)
    (3)
    For screw M3 x 9 mm/M3 x 0.35 in.

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b

    b1

    39.5

    25.5

    39.5

    39.5

    154.5

    181

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b

    b1

    1.55

    1.00

    1.55

    1.55

    6.08

    7.12


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•U60N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•U60N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque