Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

AC servo motor BSH - 0.5 N.m - 8000 rpm - untapped shaft - without brake - IP65

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    9000 rpm
    continuous stall torque
    0.5 N.m for LXM32.U90M2 3 A at 115 V single phase
    0.5 N.m for LXM32.U45M2 1.5 A at 230 V single phase
    0.5 N.m for LXM05CU70M2 at 200...240 V single phase
    0.5 N.m for LXM05AD10F1 at 110...120 V single phase
    0.5 N.m for LXM05AD10M2 at 200...240 V single phase
    0.5 N.m for LXM05BD10F1 at 110...120 V single phase
    0.5 N.m for LXM05BD10M2 at 200...240 V single phase
    0.5 N.m for LXM05CD10F1 at 110...120 V single phase
    0.5 N.m for LXM05CD10M2 at 200...240 V single phase
    0.5 N.m for LXM15LD13M3 at 230 V three phase
    0.5 N.m for LXM05AD10M3X at 200...240 V three phase
    0.5 N.m for LXM05BD10M3X at 200...240 V three phase
    0.5 N.m for LXM05CD10M3X at 200...240 V three phase
    peak stall torque
    1.4 N.m for LXM05AD10F1 at 110...120 V single phase
    1.4 N.m for LXM05AD10M2 at 200...240 V single phase
    1.4 N.m for LXM05BD10F1 at 110...120 V single phase
    1.4 N.m for LXM05BD10M2 at 200...240 V single phase
    1.4 N.m for LXM05CD10F1 at 110...120 V single phase
    1.4 N.m for LXM05CD10M2 at 200...240 V single phase
    1.4 N.m for LXM05AD10M3X at 200...240 V three phase
    1.4 N.m for LXM05BD10M3X at 200...240 V three phase
    1.4 N.m for LXM05CD10M3X at 200...240 V three phase
    1.5 N.m for LXM32.U90M2 3 A at 115 V single phase
    1.4 N.m for LXM32.U45M2 1.5 A at 230 V single phase
    1.08 N.m for LXM05CU70M2 at 200...240 V single phase
    1.24 N.m for LXM15LD13M3 at 230 V three phase
    nominal output power
    150 W for LXM32.U90M2 3 A at 115 V single phase
    300 W for LXM32.U45M2 1.5 A at 230 V single phase
    150 W for LXM05AD10F1 at 110...120 V single phase
    150 W for LXM05BD10F1 at 110...120 V single phase
    150 W for LXM05CD10F1 at 110...120 V single phase
    150 W for LXM05CU70M2 at 200...240 V single phase
    270 W for LXM05AD10M2 at 200...240 V single phase
    270 W for LXM05BD10M2 at 200...240 V single phase
    270 W for LXM05CD10M2 at 200...240 V single phase
    270 W for LXM05AD10M3X at 200...240 V three phase
    270 W for LXM05BD10M3X at 200...240 V three phase
    270 W for LXM05CD10M3X at 200...240 V three phase
    340 W for LXM15LD13M3 at 230 V three phase
    nominal torque
    0.49 N.m for LXM32.U90M2 3 A at 115 V single phase
    0.45 N.m for LXM32.U45M2 1.5 A at 230 V single phase
    0.43 N.m for LXM05AD10M2 at 200...240 V single phase
    0.43 N.m for LXM05BD10M2 at 200...240 V single phase
    0.43 N.m for LXM05CD10M2 at 200...240 V single phase
    0.46 N.m for LXM05AD10F1 at 110...120 V single phase
    0.46 N.m for LXM05BD10F1 at 110...120 V single phase
    0.46 N.m for LXM05CD10F1 at 110...120 V single phase
    0.46 N.m for LXM05CU70M2 at 200...240 V single phase
    0.41 N.m for LXM15LD13M3 at 230 V three phase
    0.43 N.m for LXM05AD10M3X at 200...240 V three phase
    0.43 N.m for LXM05BD10M3X at 200...240 V three phase
    0.43 N.m for LXM05CD10M3X at 200...240 V three phase
    nominal speed
    6000 rpm for LXM32.U45M2 1.5 A at 230 V single phase
    3000 rpm for LXM32.U90M2 3 A at 115 V single phase
    3000 rpm for LXM05AD10F1 at 110...120 V single phase
    3000 rpm for LXM05BD10F1 at 110...120 V single phase
    3000 rpm for LXM05CD10F1 at 110...120 V single phase
    3000 rpm for LXM05CU70M2 at 200...240 V single phase
    6000 rpm for LXM05AD10M2 at 200...240 V single phase
    6000 rpm for LXM05BD10M2 at 200...240 V single phase
    6000 rpm for LXM05CD10M2 at 200...240 V single phase
    6000 rpm for LXM05AD10M3X at 200...240 V three phase
    6000 rpm for LXM05BD10M3X at 200...240 V three phase
    6000 rpm for LXM05CD10M3X at 200...240 V three phase
    8000 rpm for LXM15LD13M3 at 230 V three phase
    product compatibility
    LXM05AD10F1 at 110...120 V single phase
    LXM05AD10M2 at 200...240 V single phase
    LXM05BD10F1 at 110...120 V single phase
    LXM05BD10M2 at 200...240 V single phase
    LXM05CD10F1 at 110...120 V single phase
    LXM05CD10M2 at 200...240 V single phase
    LXM05CU70M2 at 200...240 V single phase
    LXM32.U90M2 at 115 V single phase
    LXM32.U45M2 at 230 V single phase
    LXM05AD10M3X at 200...240 V three phase
    LXM05BD10M3X at 200...240 V three phase
    LXM05CD10M3X at 200...240 V three phase
    LXM15LD13M3 at 230 V three phase
    shaft end
    Untapped
    IP degree of protection
    IP65 (standard)
    IP67 (with IP67 kit)
    speed feedback resolution
    131072 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 15
    Lexium 05
    Lexium 32
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    1.4 A
    maximum continuous power
    0.45 W
    maximum current Irms
    5.4 A for LXM05AD10F1
    5.4 A for LXM05AD10M2
    5.4 A for LXM05AD10M3X
    5.4 A for LXM05BD10F1
    5.4 A for LXM05BD10M2
    5.4 A for LXM05BD10M3X
    5.4 A for LXM05CD10F1
    5.4 A for LXM05CD10M2
    5.4 A for LXM05CD10M3X
    5.4 A for LXM05CU70M2
    6.2 A for LXM15LD13M3
    5.4 A for LXM32.U90M2
    4.5 A for LXM32.U45M2
    maximum permanent current
    5.4 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    9 mm
    shaft length
    20 mm
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    55 mm
    number of motor stacks
    1
    torque constant
    0.36 N.m/A at 120 °C
    back emf constant
    22 V/krpm at 120 °C
    number of motor poles
    6
    rotor inertia
    0.059 kg.cm²
    stator resistance
    12.2 Ohm at 20 °C
    stator inductance
    20.8 mH at 20 °C
    stator electrical time constant
    1.7 ms at 20 °C
    maximum radial force Fr
    170 N at 8000 rpm
    180 N at 7000 rpm
    190 N at 6000 rpm
    200 N at 5000 rpm
    220 N at 4000 rpm
    240 N at 3000 rpm
    270 N at 2000 rpm
    340 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    132.5 mm
    centring collar diameter
    40 mm
    centring collar depth
    2 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    63 mm
    product weight
    1.2 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Date 11/23/18
    Size 3.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate BSH SH3 (Version 1.0)
    Date 6/28/17
    Size 393.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)
    (3)
    For screw M3 x 9 mm/M3 x 0.35 in.

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b

    b1

    39.5

    25.5

    39.5

    39.5

    132.5

    159

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b

    b1

    1.55

    1.00

    1.55

    1.55

    5.21

    6.25


  • Performance Curves

    115 V Single-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•U90M2 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    230 V Single-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•U45M2 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque