Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BSH0551T12A2A Image

View all Lexium 32 & Motors

Lexium 32 & Motors - BSH0551T12A2A

Servo motors

Schneider Electric BSH0551T12A2A Image
View all Lexium 32 & Motors
Lexium 32 & Motors - BSH0551T12A2A
Servo motors

AC servo motor BSH - 0.5 N.m - 8000 rpm - keyed shaft - without brake - IP50

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    9000 rpm
    continuous stall torque
    0.5 N.m for LXM32.U90M2 3 A at 115 V single phase
    0.5 N.m for LXM32.U45M2 1.5 A at 230 V single phase
    0.5 N.m for LXM05CU70M2 at 200...240 V single phase
    0.5 N.m for LXM05AD10F1 at 110...120 V single phase
    0.5 N.m for LXM05AD10M2 at 200...240 V single phase
    0.5 N.m for LXM05BD10F1 at 110...120 V single phase
    0.5 N.m for LXM05BD10M2 at 200...240 V single phase
    0.5 N.m for LXM05CD10F1 at 110...120 V single phase
    0.5 N.m for LXM05CD10M2 at 200...240 V single phase
    0.5 N.m for LXM15LD13M3 at 230 V three phase
    0.5 N.m for LXM05AD10M3X at 200...240 V three phase
    0.5 N.m for LXM05BD10M3X at 200...240 V three phase
    0.5 N.m for LXM05CD10M3X at 200...240 V three phase
    peak stall torque
    1.4 N.m for LXM05AD10F1 at 110...120 V single phase
    1.4 N.m for LXM05AD10M2 at 200...240 V single phase
    1.4 N.m for LXM05BD10F1 at 110...120 V single phase
    1.4 N.m for LXM05BD10M2 at 200...240 V single phase
    1.4 N.m for LXM05CD10F1 at 110...120 V single phase
    1.4 N.m for LXM05CD10M2 at 200...240 V single phase
    1.4 N.m for LXM05AD10M3X at 200...240 V three phase
    1.4 N.m for LXM05BD10M3X at 200...240 V three phase
    1.4 N.m for LXM05CD10M3X at 200...240 V three phase
    1.5 N.m for LXM32.U90M2 3 A at 115 V single phase
    1.4 N.m for LXM32.U45M2 1.5 A at 230 V single phase
    1.08 N.m for LXM05CU70M2 at 200...240 V single phase
    1.24 N.m for LXM15LD13M3 at 230 V three phase
    nominal output power
    150 W for LXM32.U90M2 3 A at 115 V single phase
    300 W for LXM32.U45M2 1.5 A at 230 V single phase
    150 W for LXM05AD10F1 at 110...120 V single phase
    150 W for LXM05BD10F1 at 110...120 V single phase
    150 W for LXM05CD10F1 at 110...120 V single phase
    150 W for LXM05CU70M2 at 200...240 V single phase
    270 W for LXM05AD10M2 at 200...240 V single phase
    270 W for LXM05BD10M2 at 200...240 V single phase
    270 W for LXM05CD10M2 at 200...240 V single phase
    270 W for LXM05AD10M3X at 200...240 V three phase
    270 W for LXM05BD10M3X at 200...240 V three phase
    270 W for LXM05CD10M3X at 200...240 V three phase
    340 W for LXM15LD13M3 at 230 V three phase
    nominal torque
    0.49 N.m for LXM32.U90M2 3 A at 115 V single phase
    0.45 N.m for LXM32.U45M2 1.5 A at 230 V single phase
    0.43 N.m for LXM05AD10M2 at 200...240 V single phase
    0.43 N.m for LXM05BD10M2 at 200...240 V single phase
    0.43 N.m for LXM05CD10M2 at 200...240 V single phase
    0.46 N.m for LXM05AD10F1 at 110...120 V single phase
    0.46 N.m for LXM05BD10F1 at 110...120 V single phase
    0.46 N.m for LXM05CD10F1 at 110...120 V single phase
    0.46 N.m for LXM05CU70M2 at 200...240 V single phase
    0.41 N.m for LXM15LD13M3 at 230 V three phase
    0.43 N.m for LXM05AD10M3X at 200...240 V three phase
    0.43 N.m for LXM05BD10M3X at 200...240 V three phase
    0.43 N.m for LXM05CD10M3X at 200...240 V three phase
    nominal speed
    6000 rpm for LXM32.U45M2 1.5 A at 230 V single phase
    3000 rpm for LXM32.U90M2 3 A at 115 V single phase
    3000 rpm for LXM05AD10F1 at 110...120 V single phase
    3000 rpm for LXM05BD10F1 at 110...120 V single phase
    3000 rpm for LXM05CD10F1 at 110...120 V single phase
    3000 rpm for LXM05CU70M2 at 200...240 V single phase
    6000 rpm for LXM05AD10M2 at 200...240 V single phase
    6000 rpm for LXM05BD10M2 at 200...240 V single phase
    6000 rpm for LXM05CD10M2 at 200...240 V single phase
    6000 rpm for LXM05AD10M3X at 200...240 V three phase
    6000 rpm for LXM05BD10M3X at 200...240 V three phase
    6000 rpm for LXM05CD10M3X at 200...240 V three phase
    8000 rpm for LXM15LD13M3 at 230 V three phase
    product compatibility
    LXM05AD10F1 at 110...120 V single phase
    LXM05AD10M2 at 200...240 V single phase
    LXM05BD10F1 at 110...120 V single phase
    LXM05BD10M2 at 200...240 V single phase
    LXM05CD10F1 at 110...120 V single phase
    LXM05CD10M2 at 200...240 V single phase
    LXM05CU70M2 at 200...240 V single phase
    LXM32.U90M2 at 115 V single phase
    LXM32.U45M2 at 230 V single phase
    LXM05AD10M3X at 200...240 V three phase
    LXM05BD10M3X at 200...240 V three phase
    LXM05CD10M3X at 200...240 V three phase
    LXM15LD13M3 at 230 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP50 (standard)
    speed feedback resolution
    131072 points/turn x 4096 turns
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Rotatable right-angled connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 15
    Lexium 32
    [Us] rated supply voltage
    480 V
    network number of phases
    Three phase
    continuous stall current
    1.4 A
    continuous power
    0.45 W
    maximum current Irms
    5.4 A for LXM05AD10F1
    5.4 A for LXM05AD10M2
    5.4 A for LXM05AD10M3X
    5.4 A for LXM05BD10F1
    5.4 A for LXM05BD10M2
    5.4 A for LXM05BD10M3X
    5.4 A for LXM05CD10F1
    5.4 A for LXM05CD10M2
    5.4 A for LXM05CD10M3X
    5.4 A for LXM05CU70M2
    6.2 A for LXM15LD13M3
    5.4 A for LXM32.U90M2
    4.5 A for LXM32.U45M2
    maximum permanent current
    5.4 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    9 mm
    shaft length
    20 mm
    key width
    12 mm
    feedback type
    Multiturn SinCos Hiperface
    motor flange size
    55 mm
    number of motor stacks
    1
    torque constant
    0.36 N.m/A at 120 °C
    back emf constant
    22 V/krpm at 120 °C
    number of motor poles
    6
    rotor inertia
    0.059 kg.cm²
    stator resistance
    12.2 Ohm at 20 °C
    stator inductance
    20.8 mH at 20 °C
    stator electrical time constant
    1.7 ms at 20 °C
    maximum radial force Fr
    170 N at 8000 rpm
    180 N at 7000 rpm
    190 N at 6000 rpm
    200 N at 5000 rpm
    220 N at 4000 rpm
    240 N at 3000 rpm
    270 N at 2000 rpm
    340 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    132.5 mm
    centring collar diameter
    40 mm
    centring collar depth
    2 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    63 mm
    product weight
    1.2 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Dutch
    • Norwegian
    • Russian
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Date 8/2/17
    Size 3.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/28/17
    Size 393.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 8/20/18
    Size 950.9 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)
    (3)
    For screw M3 x 9 mm/M3 x 0.35 in.

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b

    b1

    39.5

    25.5

    39.5

    39.5

    132.5

    159

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b

    b1

    1.55

    1.00

    1.55

    1.55

    5.21

    6.25


  • Performance Curves

    115 V Single-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•U90M2 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    230 V Single-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•U45M2 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque