Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Power-Saving Back-UPS Pro 1300

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Power-Saving Back-UPS Pro 1300
    Includes
    CD with software , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Madagascar , Mauritius , Mayotte , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , Reunion , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    780 Watts / 1300 VA
    Max Configurable Power (Watts)
    780 Watts / 1300 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (5) NEMA 5-15R (Battery Backup) , (5) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Maximum Input Current
    0 A
    Input Breaker Capacity
    0 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Battery Slots Empty
    0
    Typical recharge time
    8 hour(s)
    Replacement Battery
    APCRBC124
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    354 Joules
    Filtering
    Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous
    Data Line Protection
    Cable modem / Video protection , Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    301.0 mm
    Maximum Width
    112.0 mm
    Maximum Depth
    382.0 mm
    Rack Height
    0 U
    Net Weight
    10.5 kg
    Shipping Weight
    12.85 kg
    Shipping Height
    387.0 mm
    Shipping Width
    238.0 mm
    Shipping Depth
    488.0 mm
    Master Carton Units
    1.0
    Master Carton Weight
    0.0 lbs
    SCC Codes
    1073130426876 2
    Units per Pallet
    20.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-9000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    ENERGY STAR V1.0 (USA) , FCC Part 15 Class B , NOM , TUV , UL 1778
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    Brochure
    Date
    Size
    Add to My Documents
    Back-UPS Pro Family Specification Sheet (North American units)
    Back-UPS BR1300G and BR1500G Specification Sheet
    Certificate
    Date
    Size
    Add to My Documents
    Date 2/4/16
    Size 287.2 KB
    Date 2/4/16
    Size 3.5 MB
    Date 2/14/17
    Size 36.6 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 7/2/17
    Size 308.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/11/18
    Size 379.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.