Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS Pro
Schneider Electric BR1000G-CN Image

BR1000G-CN

Schneider Electric BR1000G-CN Image
BR1000G-CN

APC Power-Saving Back-UPS Pro 1000, 230V, China

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Power-Saving Back-UPS Pro 1000, 230V, China
    Includes
    CD with software , Telephone Cable , USB cable , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    600 Watts / 1000 VA
    Max Configurable Power (Watts)
    600 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (3) Chinese (Surge Protection) , (3) Chinese outlet (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    Australian/Chinese
    Cord Length
    1.83 meters
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Replacement Battery
    APCRBC123
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    355 Joules
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector) , Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    250.0 mm
    Maximum Width
    100.0 mm
    Maximum Depth
    382.0 mm
    Net Weight
    10.73 kg
    Shipping Weight
    12.73 kg
    Shipping Height
    340.0 mm
    Shipping Width
    235.0 mm
    Shipping Depth
    485.0 mm
    Master Carton Units
    2.0
    Master Carton Weight
    24.0 kg
    Color
    Black
    SCC Codes
    1073130428681 0
    Units per Pallet
    32.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -5 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    CCC
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Chinese1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS Pro BR1000G-CN (Version 0)
    Description
    Installation and operation manual for Back-UPS Pro BR1000G-CN China
    Size pdf
    Size 173.6 KB
    Date 3/30/11
    Description
    Installation and operation manual for Back-UPS Pro BR1000G-CN China
    Back-UPS Pro BR1000G-CN (Version 0)
    Description
    Back-UPS Pro BR1000G-CN(专为中国市场)安装和操作手册
    Size pdf
    Size 405.9 KB
    Date 3/30/11
    Description
    Back-UPS Pro BR1000G-CN(专为中国市场)安装和操作手册
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UPS out of scope of China CCC Compulsory Certification (Chinese) (Version 0)
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    Size pdf
    Size 325.7 KB
    Date 11/20/15
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    UPS out of scope of China CCC Compulsory Certification (English) (Version 0)
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    Size pdf
    Size 338.3 KB
    Date 11/20/15
    Description
    The document explains why APC dont apply for CCC certificate to UPS
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Back-UPS Profile 2 (Version 1)
    Description
    End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
    Size pdf
    Size 85.6 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Product Environmental Profile 2 for Back-UPS (Version 1)
    Files in document
    pdf
    379.6 KB
    pdf
    641.9 KB
    Description
    Product Environmental Profile 2 for the Back-UPS Product Range
    Size zip
    Size 1,021.6 KB
    Date 1/28/19
    Files in document
    pdf
    379.6 KB
    pdf
    641.9 KB
    Description
    Product Environmental Profile 2 for the Back-UPS Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /