Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS Pro
Schneider Electric BP500U Image
Discontinued

BP500U

Schneider Electric BP500U Image
Discontinued
BP500U

APC BACK-UPS PRO 500VA USB 120V UPS

Show more characteristics
BP500U  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC BACK-UPS PRO 500VA USB 120V UPS
    Includes
    CD with software , Cord management straps , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Barbados , Belize , Bolivia , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    315 Watts / 500 VA
    Max Configurable Power (Watts)
    315 Watts / 500 VA
    Nominal Output Voltage
    120V
    Line Interactive
    Output Connections
    (3) NEMA 5-15R (Surge Protection) , (4) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    93 -130 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    7 hour(s)
    Replacement Battery
    RBC2
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    420 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-11 Modem/Fax/DSL protection (four wire dual line)
    Physical
    Maximum Height
    239.0 mm
    Maximum Width
    127.0 mm
    Maximum Depth
    201.0 mm
    Net Weight
    7.18 kg
    Shipping Weight
    8.32 kg
    Shipping Height
    290.0 mm
    Shipping Width
    213.0 mm
    Shipping Depth
    328.0 mm
    Color
    Charcoal
    SCC Codes
    1073130400156 7
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    CSA , FCC Part 15 Class B , FCC Part 68 , UL 1778
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    Lifetime : $150000
  • Documents

    Language
    • English
    • Spanish
    • French
    User guide
    Date
    Size
    Add to My Documents
    Onduleur Back-UPS 120 V (fiche) (Version 1)
    Back-UPS 120 V (Sheet) (Version 1)
    Date 4/17/09
    Size 18.7 KB
    Back-UPS de 120 V (hoja) (Version 1)
    Date 4/17/09
    Size 29.8 KB
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate for specified products (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /