Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS Pro
Schneider Electric BP280C Image
Discontinued

BP280C

Schneider Electric BP280C Image
Discontinued
BP280C

BP280C

Show more characteristics
BP280C  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    BP280C
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Nominal Output Voltage
    120V
    Line Interactive
    Input
    Nominal Input Voltage
    120V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Replacement Battery
    RBC2
    RBC Quantity
    1
    Physical
    Net Weight
    8.18 kg
    Shipping Weight
    8.64 kg
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /