Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon MC80
Schneider Electric BMKC8020300 Image

BMKC8020300

Schneider Electric BMKC8020300 Image
BMKC8020300

Controller for Parabolic Trough application without encoder, 8 In 8 Out 4 AI

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon MC80
    product or component type
    Processor module
    product specific application
    Thermo solar - parabolic through without encoder
    Complementary
    product compatibility
    BMXFTB20... terminal block discrete I/O module
    BMXFTB20... terminal block analog input module
    [Us] rated supply voltage
    24 V (- 15...20 %) DC
    current consumption
    <= 700 mA
    isolation voltage
    1500 V DC
    memory description
    128 kB internal RAM for data
    3840 kB internal RAM
    3590 kB internal RAM for program constants and symbols
    execution time per instruction
    0.06 µs Boolean
    0.08 µs mixed
    realtime clock
    With
    function available
    Memory retention, without battery
    communication port protocol
    1 non isolated serial link, connector type: RJ45, communication port: RS485/RS232, transmission rate: 0.3...19.2 kbit/s for connecting <= 247 devices
    1 CANopen, connector type: SUB-D 9, transmission rate: 20 kbit/s...1 Mbit/s for connecting <= 16 devices
    2 Ethernet, connector type: RJ45, transmission rate: 10/100 Mbit/s
    integrated connection type
    USB port : mini B USB
    port Ethernet
    10BASE-T/100BASE-TX
    bus length
    0...10 m serial link non isolated
    0...15 m serial link non isolated
    0...1000 m serial link isolated with external isolation tap
    0...20 m, transmission rate: 1 Mbit/s, communication port: CANopen
    0...2500 m, transmission rate: 20 kbit/s, communication port: CANopen
    0...100 m, communication port: Ethernet
    communication service
    Read/write variables for Modbus
    Diagnostics for Modbus
    Send/receive character string for character mode
    Process Data Object (PDO) for CANopen
    Service Data Object (SDO) for CANopen
    FDR client for Ethernet
    SNMP for Ethernet
    RSTP support for Ethernet
    discrete input type
    Type 3
    discrete input current
    5 mA
    discrete input voltage
    19...30 V DC
    discrete output number
    8 positive
    discrete output current
    500 mA per output
    discrete output voltage
    19...30 V DC
    protection type
    Overload protection for output
    Short-circuit protection for output
    Reverse polarity protection, 0.5 A fast blow fuse for input
    1 external fuse per group of output channel, 6.3 A fast blow fuse for discrete I/O
    analogue input number
    4
    analogue input type
    Current, input range: - 20...20 mA
    Voltage, input range: - 10...10 V
    fast read cycle time
    1.3 ms + 1.3 ms x number of channels used
    nominal read cycle time
    6.5 ms for 4 channels
    analogue input resolution
    16 bits
    Environment
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    relative humidity
    0...95 %
    vibration resistance
    3 gn
    marking
    CE
    standards
    CSA C22.2 No 142
    IEC 61131-2
    UL 508
    CSA C22.2 No 213 Class I Division 2 Group A
    CSA C22.2 No 213 Class I Division 2 Group B
    CSA C22.2 No 213 Class I Division 2 Group C
    CSA C22.2 No 213 Class I Division 2 Group D
    product certifications
    RCM
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1428  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    MC80 Programmable Logic Controller(PLC), User Manual (Version 01)
    Certificate
    Date
    Size
    Add to My Documents
    CSA_225844_2734386_MC80_AUG2015 (Version 1.0)
    Date 8/14/15
    Size 177.4 KB
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 12/12/18
    Size 395.6 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    DCC_MC80_JUL2016 (Version 1.0)
    Date 7/20/16
    Size 460.7 KB
    ACMA_RCM_MC80_JUL2014 (Version 1.0)
    Date 6/14/14
    Size 2.1 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    Modicon MC80 PLC, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Modicon MC80 PLC, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting on DIN Rails



    Mounting on Panels



    Clearance


    a :
    Greater than or equal to 60 mm (2.36 inch)
    b :
    Greater than or equal to 80 mm (3.15 inch)
    1 :
    Installation or casing
    2 :
    Wiring duct or tray


  • Connections and Schema

    Discrete I/O Connection


    power supply:
    24 Vdc
    input fuse:
    fast blow fuse of 0.5 A
    output fuse:
    fast blow fuse of 6.3 A
    pre-act:
    pre-actuator


    Analog Input Connection


    IVx +:
    Pole input for channel x
    COM 0Vx:
    Pole input for channel x
    ICx:
    Current reading resistor + input
    FG:
    Functional ground


Compare products: /