Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric BLRCH125A150B44 Image

View all VarPlus Can

BLRCH125A150B44

Schneider Electric BLRCH125A150B44 Image
View all VarPlus Can
BLRCH125A150B44

VarPlus Can HDuty Capacitor - 12.5/15 kvar - 440 V - 50/60Hz

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    VarPlus Can
    product or component type
    Capacitor
    network frequency
    50/60 Hz
    series name
    HDuty
    network harmonic content
    <= 20 %
    Electrical parameters
    440 V - 50 Hz : 12.5 kvar
    440 V - 60 Hz : 15 kvar
    maximum permissible voltage
    1.1 x Un 8 hours over 24 hours
    continuous overcurrent capacity
    1.8 x In
    rated voltage
    440 V AC 50/60 Hz
    Complementary
    dielectric losses
    < 0.2 W/kvar
    power losses
    < 0.5 W/kVAr
    capacitance tolerance
    - 5 % to 10 %
    voltage test
    2.15 x Un AC (between terminals for 10 s)
    <= 660 V - 3 kV AC (between terminal and container for 10 s)
    >= 660 V - 6 kV AC (between terminal and container for 10 s)
    inrush current
    250 x In
    switching operation per year
    <= 7000
    service life in hours
    130000 h
    dielectric material
    Metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut)
    impregnation material
    Non-PCB dry PUR resin
    Biodegradable
    type of installation
    Indoor installation
    connections - terminals
    ClampTite terminal
    mounting mode
    Upright/horizontal
    diameter
    90 mm
    height
    242 mm
    product weight
    1.6 kg
    Environment
    standards
    IEC 60831-1
    IEC 60831-2
    IP degree of protection
    IP20
    operating altitude
    2000 m
    temperature class
    D
    ambient air temperature for operation
    -25...55 °C
    relative humidity
    95 %
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1236  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Power Factor Correction - Reactive Energy Management - Low Voltage components - Catalogue 2017 (Version 1.3)
    Certificate
    Date
    Size
    Add to My Documents
    PEP VarplusBox – Low Voltage (Version 1.0)
    Date 12/2/12
    Size 213.7 KB
    PEP VarplusCan capacitor (Version 1.0)
    Date 3/2/13
    Size 253.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Three Phase EasyCan/VarPlus Can capacitor Limits of Guarantee (Version 00)
    Three Phase EasyCan/VarPlus Can capacitor-Instruction sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Capacitors declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI - VarPlus Can (Version 1.0)
    Date 6/13/16
    Size 583.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/26/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - VarPlus Can (Version 1.0)
    Date 5/13/16
    Size 394.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/26/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /