Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all VarPlus Can
Schneider Electric BLRCH104A125B60 Image
Discontinued

BLRCH104A125B60

Schneider Electric BLRCH104A125B60 Image
Discontinued
BLRCH104A125B60

VarPlus Can HDuty Capacitor - 10.4/12.5 kvar - 600 V - 50/60Hz

Show more characteristics
BLRCH104A125B60  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    VarPlus Can
    product or component type
    Capacitor
    network frequency
    50/60 Hz
    series name
    HDuty
    network harmonic content
    <= 20 %
    Electrical parameters
    10.4 kvar 600 V 50 Hz
    12.5 kvar 600 V 60 Hz
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours)
    continuous overcurrent capacity
    1.8 x In
    rated voltage
    600 V AC 50/60 Hz
    Complementary
    dielectric losses
    < 0.2 W/kvar
    power losses
    < 0.5 W/kVAr
    capacitance tolerance
    - 5 % to 10 %
    voltage test
    2.15 x Un AC between terminals for 10 s
    <= 660 V - 3 kV AC between terminal and container for 10 s
    >= 660 V - 6 kV AC between terminal and container for 10 s
    inrush current
    250 x In
    maximum switching operation per year
    7000
    service life in hours
    130000 h
    dielectric material
    Metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut)
    impregnation material
    Non-PCB dry PUR resin
    Biodegradable
    type of installation
    Indoor installation
    connections - terminals
    ClampTite terminal
    mounting mode
    Upright/horizontal
    diameter
    116 mm
    height
    242 mm
    net weight
    2.5 kg
    Environment
    standards
    IEC 60831-1
    IEC 60831-2
    IP degree of protection
    IP20
    operating altitude
    2000 m
    temperature class
    D
    ambient air temperature for operation
    -25…55 °C
    relative humidity
    95 %
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Power Factor Correction - Reactive Energy Management - Low Voltage components - Catalogue 2017 (Version 1.3)
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI - VarPlus Can (Version 1.0)
    Date 6/13/16
    Size 583.1 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - VarPlus Can (Version 1.0)
    Date 5/13/16
    Size 394.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /