Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BGE50ML-CA Image

Range: Back-UPS

BGE50ML-CA

Schneider Electric BGE50ML-CA Image
Range: Back-UPS

BGE50ML-CA

APC Back-UPS Connect 50 Lithium Ion Network UPS, Mobile Power Bank 120V, Canada

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Back-UPS Connect 50 Lithium Ion Network UPS, Mobile Power Bank 120V, Canada
    Includes
    Country-specific detachable power cord , Rack mounting hardware , Removable mobile power pack , Removable support feet , Stabilization / Wall mounting feet , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada
    Output
    Output Power Capacity
    50 Watts / 84 VA
    Max Configurable Power (Watts)
    50 Watts / 84 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Square
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (2) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.52 meters
    Input voltage range for main operations
    92 - 139 V
    Maximum Input Current
    2 A
    Input Breaker Capacity
    4 A
    Batteries & Runtime
    Battery Type
    Li-ion
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    2.5 hour(s)
    RBC Quantity
    0
    Communications & Management
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    LED Status display with On Line : On Battery
    Surge Protection and Filtering
    Surge energy rating
    340 Joules
    Physical
    Maximum Height
    54.0 mm
    Maximum Width
    196.0 mm
    Maximum Depth
    178.0 mm
    Rack Height
    0 U
    Net Weight
    1.3 kg
    Shipping Weight
    1.8 kg
    Shipping Height
    65.0 mm
    Shipping Width
    341.0 mm
    Shipping Depth
    233.0 mm
    Master Carton Units
    2.0
    Master Carton Weight
    3.91 kg
    Color
    White
    SCC Codes
    1073130433092 6
    Units per Pallet
    80.0
    Pallet Weight
    30.0 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95% non-condensing %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95% non-condensing %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    32.000 dB
    Conformance
    Approvals
    California (CEC) Battery Charger , EN 55022 Class A , EN 55024 , EN 61000-3-2 , EN 61000-3-3 , EN 61000-4-8 , EN61000-4-2 , EN61000-4-3 , FCC Part 15 Class B , IEC 60950 , UN 38.3 , cTUVus
    Standard warranty
    3 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 5/17/18
    Size 434.7 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 8/14/18
    Size 138.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.