Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BG500-JP Image

Range: Back-UPS

BG500-JP

Schneider Electric BG500-JP Image
Range: Back-UPS

BG500-JP

APC GS Pro 500 Lithium Ion UPS 100V

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Model Name
    APC GS Pro 500 Lithium Ion UPS 100V
    Includes
    Cat 5 ethernet cable , CD with software , Installation guide , Telephone Cable , USB cable , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    300 Watts / 500 VA
    Max Configurable Power (Watts)
    300 Watts / 500 VA
    Nominal Output Voltage
    100V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Standby
    Waveform Type
    Quasi-sine Wave
    Output Connections
    (4) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.52 meters
    Input voltage range for main operations
    90 - 110 V
    Maximum Input Current
    7 A
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Battery Type
    Li-ion
    Typical recharge time
    16 hour(s)
    RBC Quantity
    1
    Communications & Management
    Control panel
    Network link status LED
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    903 Joules
    Data Line Protection
    RJ-11 Modem/Fax protection
    Physical
    Maximum Height
    54 mm
    Maximum Width
    290 mm
    Maximum Depth
    191 mm
    Net Weight
    2.21 kg
    Shipping Weight
    2.9 kg
    Shipping Height
    97 mm
    Shipping Width
    370 mm
    Shipping Depth
    284 mm
    Master Carton Units
    2.0
    Master Carton Weight
    6.3 kg
    Color
    Black
    SCC Codes
    1073130430266 4
    Units per Pallet
    72.0
    # of Layers per Pallet
    3
    # of Units per Layer per Pallet
    24
    Pallet Weight
    275 kg
    Environmental
    Operating Environment
    10 - 40 °C
    Operating Relative Humidity
    10 - 90 %
    Operating Elevation
    0-900 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-4500 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    cTUVus , UL 1778 , VCCI Class B
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    --
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    Certificate
    Date
    Size
    Add to My Documents
    VCCI Test Report for APC GS PRO 500 LITHIUM ION UPS 100V
    Date 5/6/18
    Size 1 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 7/2/17
    Size 308.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/11/18
    Size 379.6 KB
    Warranty
    Date
    Size
    Add to My Documents
    Date 2/25/16
    Size 3.1 MB
    Date 2/25/16
    Size 1.4 MB
    Date 7/23/13
    Size 18.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.