Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE850M2-LM Image

Range: Back-UPS

BE850M2-LM

Schneider Electric BE850M2-LM Image
Range: Back-UPS

BE850M2-LM

APC Back-UPS ES 850VA, 2 USB charging ports, 120V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Back-UPS ES 850VA, 2 USB charging ports, 120V
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    450 Watts / 850 VA
    Max Configurable Power (Watts)
    450 Watts / 850 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (3) NEMA 5-15R (Surge Protection) , (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.52 meters
    Input voltage range for main operations
    92 - 139 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Replacement Battery
    RBC17
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    354 Joules
    Physical
    Maximum Height
    139.0 mm
    Maximum Width
    327.0 mm
    Maximum Depth
    105.0 mm
    Net Weight
    4.1 kg
    Shipping Weight
    4.41 kg
    Shipping Height
    196.0 mm
    Shipping Width
    416.0 mm
    Shipping Depth
    168.0 mm
    Master Carton Units
    2.0
    Master Carton Weight
    9.81 kg
    Color
    Black
    SCC Codes
    1073130433653 9
    Units per Pallet
    80.0
    # of Layers per Pallet
    5
    # of Units per Layer per Pallet
    16
    Pallet Weight
    414.0 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95% non-condensing %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    10 - 90 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    California (CEC) Battery Charger , ENERGY STAR V1.0 (USA) , FCC Part 15 Class B , NOM , UL 1449
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $75000
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.