Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE800-IND Image

Range: Back-UPS

BE800-IND

Schneider Electric BE800-IND Image
Range: Back-UPS

BE800-IND

APC BACK-UPS 800VA 230V INDIA

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC BACK-UPS 800VA 230V INDIA
    Includes
    Installation guide , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    480 Watts / 800 VA
    Max Configurable Power (Watts)
    480 Watts / 800 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    47 - 63 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (1) India 3-pin 6A (Surge Protection) , (3) India 3-pin 6A (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50 Hz +/- 3 Hz
    Input Connections
    India 3-pin 6A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Replacement Battery
    RBC4
    Communications & Management
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    160 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    130.0 mm
    Maximum Width
    220.0 mm
    Maximum Depth
    290.0 mm
    Net Weight
    9.0 kg
    Shipping Weight
    10.0 kg
    Shipping Height
    170.0 mm
    Shipping Width
    270.0 mm
    Shipping Depth
    410.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    0 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    42.680 BTU/hr
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    Brochure for BE700Y-IND and BE800-IND
    Certificate
    Date
    Size
    Add to My Documents
    BIS approval for Indian Skus
    Date 2/25/16
    Size 627.6 KB
    Date 2/25/16
    Size 627.6 KB
    Date 9/18/17
    Size 174.9 KB
    Warranty
    Date
    Size
    Add to My Documents
    Date 3/4/16
    Size 31.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.