Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Back-UPS BE750G [NEW MODEL AVAILABLE, BE850M2]

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    The Back-UPS BE750G provides a variety of energy efficient features that make it the greenest battery backup in its class. Click here to learn more. Click here to learn more.
    Model Name
    APC Back-UPS BE750G [NEW MODEL AVAILABLE, BE850M2]
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Dominican Republic , Guyana , Haiti , Jamaica , Trinidad And Tobago , Turks And Caicos Islands , United States
    Output
    Output Power Capacity
    450 Watts / 750 VA
    Max Configurable Power (Watts)
    450 Watts / 750 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (5) NEMA 5-15R (Battery Backup) , (5) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.52 meters
    Input voltage range for main operations
    88 - 139 V
    Maximum Input Current
    0 A
    Input Breaker Capacity
    0 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Battery Slots Empty
    0
    Typical recharge time
    16 hour(s)
    Replacement Battery
    RBC17
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Surge Protection and Filtering
    Surge energy rating
    354 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-45 connector) , Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) , Network line - 10/100 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    90.0 mm
    Maximum Width
    180.0 mm
    Maximum Depth
    363.0 mm
    Rack Height
    0 U
    Net Weight
    4.8 kg
    Shipping Weight
    5.7 kg
    Shipping Height
    128.0 mm
    Shipping Width
    235.0 mm
    Shipping Depth
    465.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    19.0 inches
    Master Carton Weight
    12.0 kg
    Color
    Black
    SCC Codes
    1073130425660 8
    Units per Pallet
    64.0
    # of Layers per Pallet
    4
    Pallet Weight
    30.0 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    47.000 BTU/hr
    Conformance
    Approvals
    California (CEC) Battery Charger , ENERGY STAR (USA) , FCC Part 15 Class B , FCC Part 68 , NOM , UL 1778
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $75000
    Sustainable Offer Status
    RoHS
    Compliant
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    Back-UPS BE750G Specification Sheet
    Back-UPS Family Specification Sheet (North American BE units)
    Certificate
    Date
    Size
    Add to My Documents
    Date 8/4/15
    Size 1.2 MB
    FCC part 15 approval for APC BACK-UPS ES 10 Outlet 750VA 120V Master Control
    USB-IF Test Report Approval Certificate for models BE750G, BE750G-LM, and BE750G-CN
    Date 1/27/16
    Size 287.9 KB
    Date 2/26/16
    Size 2.9 MB
    Date 4/18/16
    Size 4 MB
    Date 2/14/17
    Size 36.6 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2/20/17
    Size 131.6 KB
    Warranty
    Date
    Size
    Add to My Documents
    Date 12/6/13
    Size 271.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.