Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE750G-LM Image

Range: Back-UPS

BE750G-LM

Schneider Electric BE750G-LM Image
Range: Back-UPS

BE750G-LM

APC Power Saving Back-UPS 750VA, 10 outlet, 120V, LAM

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Power Saving Back-UPS 750VA, 10 outlet, 120V, LAM
    Includes
    CD with software , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Colombia , Costa Rica , Dominican Republic , Ecuador , El Salvador , Guatemala , Honduras , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , Venezuela
    Output
    Output Power Capacity
    450 Watts / 750 VA
    Max Configurable Power (Watts)
    450 Watts / 750 VA
    Nominal Output Voltage
    120V
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (5) NEMA 5-15R (Battery Backup) , (5) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    88 - 139 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    16 hour(s)
    Replacement Battery
    RBC17
    Communications & Management
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Surge Protection and Filtering
    Surge energy rating
    354 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-45 connector) , Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) , Network line - 10/100 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    90.0 mm
    Maximum Width
    180.0 mm
    Maximum Depth
    363.0 mm
    Net Weight
    4.8 kg
    Shipping Weight
    5.7 kg
    Shipping Height
    128.0 mm
    Shipping Width
    235.0 mm
    Shipping Depth
    465.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    19.0 inches
    Master Carton Weight
    12.0 kg
    Color
    Black
    SCC Codes
    1073130425658 5
    Units per Pallet
    48.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    47.000 BTU/hr
    Conformance
    Approvals
    FCC Part 15 Class B , FCC Part 68 , NOM , UL 1778
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $75000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    Back-UPS Family Specification Sheet (North American BE units)
    Certificate
    Date
    Size
    Add to My Documents
    Date 8/4/15
    Size 1.2 MB
    FCC part 15 approval for APC BACK-UPS ES 10 Outlet 750VA 120V Master Control
    USB-IF Test Report Approval Certificate for models BE750G, BE750G-LM, and BE750G-CN
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.