Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE700-CP Image

Range: Back-UPS

BE700-CP

Schneider Electric BE700-CP Image
Range: Back-UPS

BE700-CP

APC Back-UPS ES 700VA 230V Czech & Poland

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Back-UPS ES 700VA 230V Czech & Poland
    Includes
    User Manual , Wall-mounting template
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Czech Republic , Poland , Slovakia (Slovak Republic)
    Output
    Output Power Capacity
    405 Watts / 700 VA
    Max Configurable Power (Watts)
    405 Watts / 700 VA
    Nominal Output Voltage
    230V
    Crest Factor
    3 : 1
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) French/Belgian (Battery Backup) , (4) French/Belgian (Surge Protection)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz
    Input Connections
    French/Belgian
    Cord Length
    1.83 meters
    Input voltage range for main operations
    180 - 266 V
    Maximum Input Current
    10 A
    Input Breaker Capacity
    0 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    16 hour(s)
    Replacement Battery
    RBC17
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    LED Status display with On Line : On Battery
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    310 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-45 Modem/Fax/DSL/10-100 Base-T protection
    Physical
    Maximum Height
    86.0 mm
    Maximum Width
    230.0 mm
    Maximum Depth
    285.0 mm
    Rack Height
    0 U
    Net Weight
    6.8 kg
    Shipping Weight
    7.3 kg
    Shipping Height
    132.0 mm
    Shipping Width
    300.0 mm
    Shipping Depth
    366.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    15.0 inches
    Master Carton Weight
    15.0 kg
    Color
    Charcoal
    SCC Codes
    1073130424777 4
    Units per Pallet
    80.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    0 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    CE
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : 100000 Euro
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 2/22/17
    Size 163.5 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 5/18/17
    Size 404.8 KB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.