Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE650G-CN Image

Range: Back-UPS

BE650G-CN

Schneider Electric BE650G-CN Image
Range: Back-UPS

BE650G-CN

APC Back-UPS 650VA, 8 outlet, 120V, Canada

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Back-UPS 650VA, 8 outlet, 120V, Canada
    Includes
    CD with software , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada
    Output
    Output Power Capacity
    390 Watts / 650 VA
    Max Configurable Power (Watts)
    390 Watts / 650 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    60 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) NEMA 5-15R (Battery Backup) , (4) NEMA 5-15R (Surge Protection)
    Required Output Current Protection
    15 A
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    88 - 139 V
    Maximum Input Current
    12 A
    Input Breaker Capacity
    15 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    16 hour(s)
    Replacement Battery
    RBC17
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    375 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-45 connector) , Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) , Network line - 10/100 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    90.0 mm
    Maximum Width
    320.0 mm
    Maximum Depth
    177.0 mm
    Rack Height
    0 U
    Net Weight
    6.5 kg
    Shipping Weight
    7.5 kg
    Shipping Height
    148.0 mm
    Shipping Width
    445.0 mm
    Shipping Depth
    259.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    465.0 inches
    Master Carton Weight
    16.0 kg
    Color
    Charcoal
    SCC Codes
    1073130425661 5
    Units per Pallet
    80.0
    # of Layers per Pallet
    4
    # of Units per Layer per Pallet
    20
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    15.000 BTU/hr
    Conformance
    Approvals
    FCC Part 15 Class B , FCC Part 68 , TUV , UL 1778
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $75000
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    Brochure
    Date
    Size
    Add to My Documents
    Back-UPS Family Specification Sheet (North American BE units)
    Back-UPS BE650G Specification Sheet
    Certificate
    Date
    Size
    Add to My Documents
    TUV Certificate of Approval for Back-UPS ES 8 Outlet 650VA
    Date 6/15/18
    Size 130.7 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 5/18/17
    Size 404.8 KB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.