Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE600M1-LM Image

Range: Back-UPS

BE600M1-LM

Schneider Electric BE600M1-LM Image
Range: Back-UPS

BE600M1-LM

APC Back-UPS ES 600VA, 120V,1 USB charging port

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Back-UPS ES 600VA, 120V,1 USB charging port
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    330 Watts / 600 VA
    Max Configurable Power (Watts)
    330 Watts / 600 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (2) NEMA 5-15R (Surge Protection) , (5) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.52 meters
    Input voltage range for main operations
    92 - 139 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    10 hour(s)
    Replacement Battery
    APCRBC154
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    490 Joules
    Filtering
    Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous
    Physical
    Maximum Height
    139.0 mm
    Maximum Width
    274.0 mm
    Maximum Depth
    105.0 mm
    Net Weight
    3.49 kg
    Shipping Weight
    3.81 kg
    Shipping Height
    196.0 mm
    Shipping Width
    363.0 mm
    Shipping Depth
    168.0 mm
    Master Carton Units
    2.0
    Master Carton Weight
    8.4 kg
    SCC Codes
    1073130433652 2
    Units per Pallet
    60.0
    Pallet Weight
    229.0 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 90 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    35.000 dB
    Online Thermal Dissipation
    16.000 BTU/hr
    Conformance
    Approvals
    California (CEC) Battery Charger , ENERGY STAR V1.0 (USA) , FCC Part 15 Class B , NOM , UL 1778 , cTUVus
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $75000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 4/6/18
    Size 450.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.