Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE550M1-JP Image

Range: APC ES

BE550M1-JP

Schneider Electric BE550M1-JP Image
Range: APC ES

BE550M1-JP

APC ES 550 9 Outlet 550VA 1 USB 100V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC ES 550 9 Outlet 550VA 1 USB 100V
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    330 Watts / 550 VA
    Max Configurable Power (Watts)
    330 Watts / 550 VA
    Nominal Output Voltage
    100V
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (3) NEMA 5-15R (Surge Protection) , (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.52 meters
    Input Breaker Capacity
    15 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    10 hour(s)
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Physical
    Maximum Height
    139.0 mm
    Maximum Width
    327.0 mm
    Maximum Depth
    105.0 mm
    Net Weight
    4.3 kg
    Shipping Weight
    4.95 kg
    Shipping Height
    196.0 mm
    Shipping Width
    416.0 mm
    Shipping Depth
    168.0 mm
    Master Carton Units
    2.0
    Master Carton Weight
    11.3 kg
    Units per Pallet
    60.0
    # of Layers per Pallet
    6
    # of Units per Layer per Pallet
    10
    Pallet Weight
    343.0 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 90 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95% non-condensing %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    PSE
    Standard warranty
    3 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.