Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE550G-UK Image

Range: Back-UPS

BE550G-UK

Schneider Electric BE550G-UK Image
Range: Back-UPS

BE550G-UK

APC Power-Saving Back-UPS 550, 230V BS1363

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Power-Saving Back-UPS 550, 230V BS1363
    Includes
    CD with software , Telephone Cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Botswana , Gambia , Ghana , Hong Kong , Ireland , Kenya , Malawi , Malta , Nigeria , Saudi Arabia , Sierra Leone , TANZANIA, UNITED REPUBLIC OF , United Arab Emirates , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    330 Watts / 550 VA
    Max Configurable Power (Watts)
    330 Watts / 550 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    47 - 63 Hz
    Other Output Voltages
    220V
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) BS 1363 (Battery Backup) , (4) BS 1363 (Surge Protection)
    Output Voltage Tolerance
    +/- 5% static and 100% load step
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz
    Input Connections
    British BS1363A
    Cord Length
    1.83 meters
    Input voltage range for main operations
    180 - 266 V
    Maximum Input Current
    10 A
    Input Breaker Capacity
    10 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    16 hour(s)
    Replacement Battery
    APCRBC110
    RBC Quantity
    0
    Communications & Management
    Interface Port(s)
    USB
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Surge Protection and Filtering
    Surge energy rating
    310 Joules
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-45 connector) , Network line - 10/100 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    224.0 mm
    Maximum Depth
    311.0 mm
    Rack Height
    0 U
    Net Weight
    6.02 kg
    Shipping Weight
    6.93 kg
    Shipping Height
    127.0 mm
    Shipping Width
    279.0 mm
    Shipping Depth
    400.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    12.75 inches
    Master Carton Weight
    14.55 kg
    Color
    Black
    SCC Codes
    1073130426900 4
    Units per Pallet
    48.0
    Pallet Dimensions
    1220.0 mm
    # of Layers per Pallet
    4
    # of Units per Layer per Pallet
    20
    Pallet Weight
    559.09 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-9000 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Approvals
    CE , ENERGY STAR V1.0 (EU) , GS Mark
    Standard warranty
    2 years repair or replace , 3 years repair or replace for European Union countries
    Equipment protection policy
    Lifetime : 50000 GBP
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 76.3 KB
    Brochure
    Date
    Size
    Add to My Documents
    BE550G-UK, BE700G-UK Specification Sheet
    Back-UPS BE550G-UK Specification Sheet
    Certificate
    Date
    Size
    Add to My Documents
    UPS out of scope of China CCC Compulsory Certification (Chinese)
    Date 6/12/18
    Size 126.6 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 7/2/17
    Size 308.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/11/18
    Size 379.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.