Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE550G-IT Image

Range: Back-UPS

BE550G-IT

Schneider Electric BE550G-IT Image
Range: Back-UPS

BE550G-IT

APC Power-Saving Back-UPS ES 8 Outlet 550VA 230V CEI 23-16/VII

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Power-Saving Back-UPS ES 8 Outlet 550VA 230V CEI 23-16/VII
    Includes
    CD with software , Telephone Cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Italy
    Output
    Output Power Capacity
    330 Watts / 550 VA
    Max Configurable Power (Watts)
    330 Watts / 550 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    47 - 63 Hz
    Other Output Voltages
    220V
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) Schuko CEE 7 (Battery Backup) , (4) Schuko CEE 7 (Surge Protection)
    Output Voltage Tolerance
    +/- 5% static and 100% load step
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz
    Input Connections
    Italian CEI 23-16
    Cord Length
    1.83 meters
    Input voltage range for main operations
    180 - 266 V
    Maximum Input Current
    10 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    16 hour(s)
    Replacement Battery
    APCRBC110
    Communications & Management
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Surge Protection and Filtering
    Surge energy rating
    310 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector) , Network line - 10/100 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    224.0 mm
    Maximum Depth
    311.0 mm
    Net Weight
    6.02 kg
    Shipping Weight
    6.93 kg
    Shipping Height
    127.0 mm
    Shipping Width
    279.0 mm
    Shipping Depth
    400.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    12.75 inches
    Master Carton Weight
    14.55 kg
    Color
    Black
    SCC Codes
    1073130427163 2
    Units per Pallet
    48.0
    Pallet Dimensions
    1220.0 mm
    # of Layers per Pallet
    4
    # of Units per Layer per Pallet
    20
    Pallet Weight
    559.09 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-9000 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    40.000 dB
    Conformance
    Approvals
    CE , GS Mark
    Standard warranty
    2 years repair or replace , 3 years repair or replace for European Union countries
    Equipment protection policy
    Lifetime : 100000 Euro
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    Brochure
    Date
    Size
    Add to My Documents
    Back-UPS BE550G-IT Specification Sheet
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/12/18
    Size 126.6 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 7/2/17
    Size 308.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/11/18
    Size 379.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.