Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE550-KR Image

Range: Back-UPS

BE550-KR

Schneider Electric BE550-KR Image
Range: Back-UPS

BE550-KR

APC Back-UPS ES 550VA 220V Korean

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Back-UPS ES 550VA 220V Korean
    Includes
    User Manual , Wall-mounting template
    Standard Lead Time
    Usually in Stock
    Product Distribution
    KOREA, REPUBLIC OF
    Output
    Output Power Capacity
    330 Watts / 550 VA
    Max Configurable Power (Watts)
    330 Watts / 550 VA
    Nominal Output Voltage
    230V
    Other Output Voltages
    220V
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) Schuko CEE 7 (Battery Backup) , (4) Schuko CEE 7 (Surge Protection)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz
    Cord Length
    1.83 meters
    Other Input Voltages
    220
    Maximum Input Current
    10 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    16 hour(s)
    Replacement Battery
    RBC2
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED Status display with On Line : On Battery
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    310 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-45 Modem/Fax/DSL/10-100 Base-T protection
    Physical
    Maximum Height
    86.0 mm
    Maximum Width
    230.0 mm
    Maximum Depth
    285.0 mm
    Net Weight
    6.4 kg
    Shipping Weight
    6.9 kg
    Shipping Height
    132.0 mm
    Shipping Width
    300.0 mm
    Shipping Depth
    366.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    15.0 inches
    Master Carton Weight
    14.2 kg
    Color
    Charcoal
    SCC Codes
    1073130425591 5
    Units per Pallet
    80.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    0 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    CE , GOST , NEMKO
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    --
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 4/4/17
    Size 165.1 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/12/18
    Size 126.6 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 5/18/17
    Size 404.8 KB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.