Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE525-AS Image

Range: Back-UPS

BE525-AS

Schneider Electric BE525-AS Image
Range: Back-UPS

BE525-AS

Back-UPS ES 525 Universal for ASE

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Back-UPS ES 525 Universal for ASE
    Includes
    CD with software , Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , Telephone Cable , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bangladesh , Bhutan , Brunei Darussalam , Cambodia , East Timor , Indonesia , Malaysia , Myanmar , Nepal , Papua New Guinea , Singapore , Sri Lanka , Thailand , Viet Nam
    Output
    Output Power Capacity
    315 Watts / 525 VA
    Max Configurable Power (Watts)
    315 Watts / 525 VA
    Nominal Output Voltage
    230V
    Standby
    Output Connections
    (1) Universal Receptacle (Surge Protection) , (3) Universal Receptacle (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50 Hz +/- 3 Hz
    Input Connections
    IEC-320 C14
    Cord Length
    1.98 meters
    Input voltage range for main operations
    180 - 260 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    10 hour(s)
    Replacement Battery
    RBC2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Control panel
    LED Status display with On Line : On Battery
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    450 Joules
    Data Line Protection
    RJ-11 Modem/Fax protection (two wire single line)
    Physical
    Maximum Height
    85.0 mm
    Maximum Width
    298.0 mm
    Maximum Depth
    183.0 mm
    Net Weight
    3.64 kg
    Shipping Weight
    4.2 kg
    Shipping Height
    118.0 mm
    Shipping Width
    335.0 mm
    Shipping Depth
    227.0 mm
    Master Carton Units
    1.0
    Color
    Charcoal
    SCC Codes
    1073130419161 9
    Units per Pallet
    60.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -5 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    31.000 BTU/hr
    Conformance
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 202.9 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 5/18/17
    Size 404.8 KB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.