Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE500R-PH Image

Range: Back-UPS

BE500R-PH

Schneider Electric BE500R-PH Image
Range: Back-UPS

BE500R-PH

APC BACK-UPS ES 500VA 230V PHILIPPINES

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC BACK-UPS ES 500VA 230V PHILIPPINES
    Includes
    User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Peru , Philippines
    Output
    Output Power Capacity
    300 Watts / 500 VA
    Max Configurable Power (Watts)
    300 Watts / 500 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    60 Hz +/- 3 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    165 - 276 V
    Maximum Input Current
    7 A
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    24 hour(s)
    Communications & Management
    Control panel
    LED Status display with On Line : On Battery
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    180 Joules
    Physical
    Maximum Height
    96.0 mm
    Maximum Width
    273.0 mm
    Maximum Depth
    174.0 mm
    Net Weight
    5.92 kg
    Shipping Weight
    6.5 kg
    Shipping Height
    118.0 mm
    Shipping Width
    362.0 mm
    Shipping Depth
    178.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    15.0 inches
    Master Carton Weight
    13.5 kg
    Color
    Charcoal
    SCC Codes
    1073130423801 7
    Units per Pallet
    96.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    10 - 90 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    40.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    End of life manual
    Date
    Size
    Add to My Documents
    Date 5/18/17
    Size 404.8 KB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.