Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE450G-LM Image

Range: Back-UPS

BE450G-LM

Schneider Electric BE450G-LM Image
Range: Back-UPS

BE450G-LM

APC Back-UPS 450VA, 8 outlet, 120V LAM

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    APC's Back-UPS® ES series is now "greener" than ever. The ES 450 utilizes an ultra-efficient design that consumes less power during normal operation than any other battery backup in its class, saving you money on your electricity bill. It's also RoHS compliant, which means its manufacture and ultimate disposal is easier on the environment. Even the packaging has been carefully selected to minimize energy use in it's creation, and to maximize the use of recycled materials. Coupled with all the standard features of the Back-UPS ES series, the ES 450 is the best value for home and home office computers.
    Model Name
    APC Back-UPS 450VA, 8 outlet, 120V LAM
    Includes
    CD with software , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Honduras , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , Venezuela
    Output
    Output Power Capacity
    257 Watts / 450 VA
    Max Configurable Power (Watts)
    257 Watts / 450 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    47 - 63 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) NEMA 5-15R (Battery Backup) , (4) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.52 meters
    Input voltage range for main operations
    88 - 139 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    24 hour(s)
    Replacement Battery
    APCRBC114
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    365 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector)
    Physical
    Maximum Height
    88.0 mm
    Maximum Width
    180.0 mm
    Maximum Depth
    302.0 mm
    Net Weight
    4.7 kg
    Shipping Weight
    5.4 kg
    Shipping Height
    128.0 mm
    Shipping Width
    235.0 mm
    Shipping Depth
    393.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    16.0 inches
    Master Carton Weight
    11.4 kg
    Color
    Black
    SCC Codes
    1073130425893 0
    Units per Pallet
    64.0
    # of Layers per Pallet
    5
    # of Units per Layer per Pallet
    20
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    16.000 BTU/hr
    Conformance
    Approvals
    FCC Part 15 Class B , FCC Part 68 , NOM , UL 1778 , UL 497A , UL 497B , cUL Listed
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $75000
    Sustainable Offer Status
    RoHS
    Compliant
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 3/18/16
    Size 505.8 KB
    Brochure
    Date
    Size
    Add to My Documents
    Back-UPS Family Specification Sheet (North American BE units)
    Certificate
    Date
    Size
    Add to My Documents
    FCC part 15 approval for Back-UPS ES 8 Outlet 450VA, 550VA, 650VA 120V
    FCC part 15 approval for Back-UPS ES 350VA, 6 outlet, 450VA, 550VA, 600VA, 575VA, 650VA, 700VA 8 Outlet 120V
    Back-UPS Certificate of Origin
    Date 2/25/16
    Size 25.8 KB
    Date 2/25/16
    Size 25.8 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 5/18/17
    Size 404.8 KB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS
    Warranty
    Date
    Size
    Add to My Documents
    Date 2/5/16
    Size 97.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.