Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Back-UPS, 6 Outlets, 425VA, 120V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Back-UPS, 6 Outlets, 425VA, 120V
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Colombia , Dominican Republic , Falkland Islands (Malvinas) , Guyana , Haiti , Jamaica , Netherlands Antilles , Puerto Rico , Trinidad And Tobago , United States , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    255 Watts / 425 VA
    Max Configurable Power (Watts)
    255 Watts / 425 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Standby
    Waveform Type
    Square wave
    Output Connections
    (2) NEMA 5-15R (Surge Protection) , (4) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.52 meters
    Input voltage range for main operations
    88 - 139 V
    Maximum Input Current
    5 A
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    8 hour(s)
    RBC Quantity
    0
    Communications & Management
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    LED Status display with On Line : On Battery
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm
    Surge Protection and Filtering
    Surge energy rating
    180 Joules
    Physical
    Maximum Height
    141.0 mm
    Maximum Width
    254.0 mm
    Maximum Depth
    105.0 mm
    Rack Height
    0 U
    Net Weight
    2.6 kg
    Shipping Weight
    3.0 kg
    Shipping Height
    220.0 mm
    Shipping Width
    315.0 mm
    Shipping Depth
    140.0 mm
    Master Carton Units
    2.0
    Master Carton Weight
    6.5 kg
    Color
    Black
    SCC Codes
    1073130432934 0
    Units per Pallet
    96.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    40.000 dB
    Conformance
    Approvals
    California (CEC) Battery Charger , ENERGY STAR V1.0 (USA) , FCC Part 15 Class B , cTUVus
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $75000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 6/22/16
    Size 398.9 KB
    Brochure
    Date
    Size
    Add to My Documents
    APC Back-UPS BE425M-BE600M1-BE850M2 Brochure
    Date 9/30/17
    Size 523.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 5/23/18
    Size 962.1 KB
    Date 5/23/18
    Size 291.2 KB
    Handout
    Date
    Size
    Add to My Documents
    Date 8/14/18
    Size 86.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.