Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE425M-JP Image

Range: APC ES

BE425M-JP

Schneider Electric BE425M-JP Image
Range: APC ES

BE425M-JP

APC ES 425VA Battery Backup and Surge Protector 100V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC ES 425VA Battery Backup and Surge Protector 100V
    Includes
    User Guide in Japanese
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    255 Watts / 425 VA
    Max Configurable Power (Watts)
    255 Watts / 425 VA
    Nominal Output Voltage
    100V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Standby
    Waveform Type
    Square wave
    Output Connections
    (2) NEMA 5-15R (Surge Protection) , (4) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Japanese 2-pin , NEMA 5-15P
    Cord Length
    1.52 meters
    Input voltage range for main operations
    87 - 113 V
    Maximum Input Current
    5 A
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Communications & Management
    Control panel
    LED Status display with On Line : On Battery
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm
    Surge Protection and Filtering
    Surge energy rating
    180 Joules
    Physical
    Maximum Height
    141.0 mm
    Maximum Width
    253.0 mm
    Maximum Depth
    105.0 mm
    Net Weight
    2.95 kg
    Shipping Weight
    3.35 kg
    Shipping Height
    220.0 mm
    Shipping Width
    315.0 mm
    Shipping Depth
    140.0 mm
    Master Carton Units
    2.0
    Master Carton Weight
    7.2 kg
    Units per Pallet
    96.0
    # of Layers per Pallet
    4
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Approvals
    TUV
    Standard warranty
    3 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.