Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE350G-CN Image

Range: Back-UPS

BE350G-CN

Schneider Electric BE350G-CN Image
Range: Back-UPS

BE350G-CN

APC Back-UPS 350, 120V, without auto-shutdown software, Canada

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    The Back-UPS ES now incorporates a variety of features to make it the "greenest" battery backup in its class. Click here to find out more.
    Model Name
    APC Back-UPS 350, 120V, without auto-shutdown software, Canada
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada
    Output
    Output Power Capacity
    200 Watts / 350 VA
    Max Configurable Power (Watts)
    200 Watts / 350 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (3) NEMA 5-15R (Battery Backup) , (3) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.52 meters
    Input voltage range for main operations
    88 - 139 V
    Maximum Input Current
    0 A
    Input Breaker Capacity
    0 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    16 hour(s)
    Replacement Battery
    RBC35
    RBC Quantity
    1
    Communications & Management
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    365 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector)
    Physical
    Maximum Height
    88.0 mm
    Maximum Width
    160.0 mm
    Maximum Depth
    288.0 mm
    Rack Height
    0 U
    Net Weight
    4.1 kg
    Shipping Weight
    4.6 kg
    Shipping Height
    128.0 mm
    Shipping Width
    203.0 mm
    Shipping Depth
    371.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    15.0 inches
    Master Carton Weight
    9.6 kg
    Color
    Charcoal
    SCC Codes
    1073130426047 6
    Units per Pallet
    72.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    14.000 BTU/hr
    Conformance
    Approvals
    California (CEC) Battery Charger , ENERGY STAR V1.0 (USA) , FCC Part 15 Class B , FCC Part 68 , NOM , UL 1778 , UL 497A , UL 498 , cUL Listed
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $75000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 3/18/16
    Size 526.3 KB
    Date 3/4/16
    Size 82.6 KB
    Brochure
    Date
    Size
    Add to My Documents
    Back-UPS BE350G Specification Sheet
    Back-UPS Family Specification Sheet (North American BE units)
    Certificate
    Date
    Size
    Add to My Documents
    Date 2/26/16
    Size 135 KB
    FCC Part 15 approval for Back-UPS ES 6 Outlet 350VA 120V without Communication
    Back-UPS Certificate of Origin
    Date 2/25/16
    Size 25.8 KB
    Date 2/25/16
    Size 25.8 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2/20/17
    Size 131.6 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 5/18/17
    Size 404.8 KB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS
    Warranty
    Date
    Size
    Add to My Documents
    Date 12/20/13
    Size 18.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.