Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BE325-IT Image

Range: Back-UPS

BE325-IT

Schneider Electric BE325-IT Image
Range: Back-UPS

BE325-IT

APC SurgeArrest + Battery Backup 325VA Italian

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC SurgeArrest + Battery Backup 325VA Italian
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Italy , Portugal , Spain
    Output
    Output Power Capacity
    185 Watts / 325 VA
    Max Configurable Power (Watts)
    185 Watts / 325 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (2) Schuko CEE 7 (Battery Backup) , (2) Schuko CEE 7 (Surge Protection)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50 Hz +/- 3 Hz
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    180 - 260 V
    Maximum Input Current
    0 A
    Input Breaker Capacity
    0 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    24 hour(s)
    Replacement Battery
    RBC47
    RBC Quantity
    1
    Communications & Management
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    LED Status display with On Line : On Battery
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm
    Surge Protection and Filtering
    Surge energy rating
    300 Joules
    Filtering
    --
    Data Line Protection
    RJ-11 Modem/Fax/DSL protection (two wire single line)
    Physical
    Maximum Height
    115.0 mm
    Maximum Width
    360.0 mm
    Maximum Depth
    95.0 mm
    Rack Height
    0 U
    Net Weight
    4.0 kg
    Shipping Weight
    4.6 kg
    Shipping Height
    153.0 mm
    Shipping Width
    465.0 mm
    Shipping Depth
    116.0 mm
    Master Carton Units
    1.0
    Master Carton Weight
    41.36 lbs
    Color
    Charcoal
    SCC Codes
    1073130421703 6
    Units per Pallet
    64.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    31.000 BTU/hr
    Conformance
    Approvals
    CE , EN 50091-1 , EN 50091-2 , GS Mark , NEMKO
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    Lifetime : 75000 Euros
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Danish
    • Finnish
    • Italian
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 6/2/17
    Size 307.3 KB
    Date 6/2/17
    Size 300 KB
    Date 6/2/17
    Size 297.9 KB
    Date 6/2/17
    Size 276.9 KB
    Brochure
    Date
    Size
    Add to My Documents
    Back-UPS BE325-IT Specification Sheet
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/13/18
    Size 490.4 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 5/18/17
    Size 404.8 KB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.