Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PowerPact B Multistandard
Schneider Electric BDL36100LU Image

BDL36100LU

Green premium brand logo
Schneider Electric BDL36100LU Image
BDL36100LU
Green premium brand logo

PowerPact-circuit breaker-100A 3P AC 18kA at 480/440V(UL/IEC)-TMD-EverLink lug

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerPact
    product name
    PowerPact B
    device short name
    BD 100
    product or component type
    Circuit breaker
    device application
    Distribution
    Complementary
    [In] rated current
    100 A
    poles description
    3P
    protected poles description
    3t
    control type
    Toggle
    mounting mode
    Clip-on (35 mm symmetrical DIN rail)
    By screws (plate)
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    D
    breaking capacity
    25 kA at 240 V AC 50/60 Hz conforming to UL 489
    18 kA at 480 V AC 50/60 Hz conforming to UL 489
    Icu 25 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 14 kA at 500...525 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA at 480Y/277 V AC 50/60 Hz conforming to UL 489
    14 kA at 600Y/347 V AC 50/60 Hz conforming to UL 489
    25 kA at 208Y/120 V AC 50/60 Hz conforming to UL 489
    Icu 18 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    25 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    14 kA at 500...525 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947-2
    [Ui] rated insulation voltage
    800 V conforming to IEC 60947-2
    trip unit technology
    Thermal-magnetic
    trip unit name
    TM-D
    trip unit protection functions
    LI
    protection type
    Short-circuit protection (magnetic)
    Overload protection (thermal)
    trip unit rating
    100 A at 40 °C
    magnetic hold current
    1000 A
    magnetic tripping current
    1500 A
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    mechanical durability
    15000 cycles conforming to IEC 947-1 Annex K ed 5.2
    Electrical durability
    10000 cycles conforming to IEC 947-1 Annex K ed 5.2 for In at 440 V
    connection pitch
    27 mm
    local signalling
    Flag (green)presence of auxiliary contacts:
    toggle padlocking (with accessories)
    Padlock in OFF or ON position
    connections - terminals
    Upside 1 EverLink lug with voltage tap-off wire size 2.5…70 mm² (AWG 14...AWG 2/0), fine stranded copper
    Downside 1 Everlink lug wire size 2.5…70 mm² (AWG 14...AWG 2/0), fine stranded copper
    Upside 1 EverLink lug with voltage tap-off wire size 2.5…95 mm² (AWG 14...AWG 3/0), rigid or stranded aluminium/copper
    Downside 1 Everlink lug wire size 2.5…95 mm² (AWG 14...AWG 3/0), rigid or stranded aluminium/copper
    Control wire terminal
    10 A for 0.5…6 mm² (AWG 20...AWG 10), stranded or fine stranded
    10 A for 1.5…6 mm² (AWG 20...AWG 10), rigid
    tightening torque
    5 N.m for 2.5…16 mm² (AWG 14...AWG 4)
    9 N.m for 25…95 mm² (AWG 3...AWG 3/0)
    number of slots
    1 slot(s) for auxiliary switch OF (plug-in)
    1 slot(s) for voltage release MN or MX (plug-in)
    1 slot(s) for alarm switch SD (plug-in)
    Power wire stripping length
    20 mm
    quality labels
    CE
    standards
    CSA C22.2 No 5
    GB 14048.2
    NMX J-266
    UL 489
    EN/IEC 60947-2
    NEMA AB1
    EN/IEC 60947-5-1
    colour
    Grey (RAL 7016)
    9 mm pitches
    9
    height
    137 mm
    width
    81 mm
    depth
    80 mm
    net weight
    1.074 kg
    quantity per set
    Set of 1
    Environment
    product certifications
    UL
    IEC
    CCC
    EAC
    CSA
    NOM
    IP degree of protection
    Front cover: IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    operating altitude
    2000 m without derating
    5000 m with derating
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue POWERPACT B Multistandard (Version 1.1)
    User guide
    Date
    Size
    Add to My Documents
    Disjoncteurs PowerPact à châssis B multistandard - Guide utilisateur (Version 01)
    PowerPact B 型 多标准型 - 断路器 - 用户指南 (Version 01)
    Marco B PowerPact Multistandard - Interruptores automáticos - Guía del usuario (Version 01)
    PowerPact B-Frame Multistandard Circuit Breakers - User Guide (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    PowerPact BD/BG/BJ 3P EverLink control wire terminal circuit breaker (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate-E63335-20160824-PowerPact-BD-BG-BJ-BK (Version 1.0)
    CSA-CoC-70089262-PowerPact-BD-BG-BJ (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    3P/4P Circuit Breakers and Automatic Switches (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /