Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BDL26110LU Image

Range: PowerPact B Multistandard

Circuit-breakers

BDL26110LU

Schneider Electric BDL26110LU Image
Range: PowerPact B Multistandard

Circuit-breakers

BDL26110LU

PowerPact-circuit breaker-110A 2P AC 18kA at 480/440V(UL/IEC)-TMD-EverLink lug

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PowerPact
    product name
    PowerPact B
    device short name
    BD 110
    product or component type
    Circuit breaker
    device application
    Distribution
    Complementary
    [In] rated current
    110 A
    poles description
    2P
    protected poles description
    2t
    control type
    Toggle
    mounting mode
    By screws for plate
    Clip-on for 35 mm symmetrical DIN rail
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    D
    breaking capacity
    25 kA at 240 V AC 50/60 Hz according to UL 489
    18 kA at 480 V AC 50/60 Hz according to UL 489
    Icu : 25 kA at 220...240 V AC 50/60 Hz according to IEC 60947-2
    Icu : 18 kA at 380...415 V AC 50/60 Hz according to IEC 60947-2
    Icu : 18 kA at 440 V AC 50/60 Hz according to IEC 60947-2
    Icu : 14 kA at 500...525 V AC 50/60 Hz according to IEC 60947-2
    18 kA at 480Y/277 V AC 50/60 Hz according to UL 489
    14 kA at 600Y/347 V AC 50/60 Hz according to UL 489
    25 kA at 208Y/120 V AC 50/60 Hz according to UL 489
    [Ue] rated operational voltage
    690 V AC 50/60 Hz according to IEC 60947-2
    [Ics] rated service breaking capacity
    25 kA : at 220...240 V AC 50/60 Hz according to IEC 60947-2
    18 kA : at 380...415 V AC 50/60 Hz according to IEC 60947-2
    18 kA : at 440 V AC 50/60 Hz according to IEC 60947-2
    14 kA : at 500...525 V AC 50/60 Hz according to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV according to IEC 60947-2
    [Ui] rated insulation voltage
    800 V according to IEC 60947-2
    trip unit technology
    Thermal-magnetic
    trip unit name
    TM-D
    trip unit protection functions
    LI
    protection type
    Overload protection (thermal)
    Short-circuit protection (magnetic)
    trip unit rating
    110 A at 40 °C
    magnetic hold current
    1000 A
    magnetic tripping current
    1500 A
    suitability for isolation
    Yes according to IEC 60947-2
    utilisation category
    Category A
    mechanical durability
    15000 cycles IEC 947-1 Annex K ed 5.2
    Electrical durability
    10000 cycles according to IEC 947-1 Annex K ed 5.2 for In at 440 V
    connection pitch
    27 mm
    local signalling
    Green flag for presence of auxiliary contacts
    toggle padlocking (with accessories)
    Padlock in OFF or ON position
    connections - terminals
    Upside 1 EverLink lug with voltage tap-off wire size 2.5...70 mm² (AWG 14...AWG 2/0) , fine stranded copper
    Downside 1 Everlink lug wire size 2.5...70 mm² (AWG 14...AWG 2/0) , fine stranded copper
    Upside 1 EverLink lug with voltage tap-off wire size 2.5...95 mm² (AWG 14...AWG 3/0) , rigid or stranded copper
    Downside 1 Everlink lug wire size 2.5...95 mm² (AWG 14...AWG 3/0) , rigid or stranded copper
    Control wire terminal
    10 A for 0.5...6 mm² ( AWG 20...AWG 10) , (stranded or fine stranded)
    10 A for 1.5...6 mm² ( AWG 20...AWG 10) , (rigid)
    tightening torque
    5 N.m for 2.5...16 mm² (AWG 14...AWG 4)
    9 N.m for 25...95 mm² (AWG 3...AWG 3/0)
    number of slots
    1 slot(s) for auxiliary switch OF (plug-in)
    1 slot(s) for voltage release MN or MX (plug-in)
    Power wire stripping length
    20 mm
    quality labels
    CE
    standards
    EN/IEC 60947-2
    EN/IEC 60947-5-1
    GB 14048.2
    NEMA AB1
    UL 489
    CSA C22.2 No 5
    NMX J-266
    colour
    Grey (RAL 7016)
    9 mm pitches
    6
    height
    137 mm
    width
    54 mm
    depth
    80 mm
    product weight
    0.769 kg
    quantity per set
    Set of 1
    Environment
    product certifications
    UL
    CSA
    CCC
    EAC
    NOM
    IEC
    IP degree of protection
    IP40 (front cover) according to IEC 60529
    IK degree of protection
    IK07 according to IEC 62262
    pollution degree
    3 according to IEC 60947-1
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    operating altitude
    5000 m with derating
    2000 m without derating
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/16/18
    Size 27.4 MB
    User guide
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    PowerPact BD/BG/BJ 2P EverLink control wire terminal circuit breake
    Certificate
    Date
    Size
    Add to My Documents
    Date 7/24/18
    Size 174.5 KB
    Date 8/6/18
    Size 131.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.